! Filename: PBR951E.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.66401 -19.31 24.79581 164.54 0.010149 82.158 0.95531 -10.04 100 0.58325 -44.94 21.50924 145.45 0.022223 71.653 0.84505 -21.82 200 0.44606 -76.58 15.83308 124.52 0.035826 65.383 0.66093 -31.4 300 0.36134 -98.27 11.94412 112.33 0.04596 64.973 0.54775 -34.14 400 0.31442 -114.3 9.45374 104.39 0.055314 66.15 0.48357 -34.71 500 0.28524 -126.4 7.77477 98.653 0.064618 67.6 0.4461 -34.52 600 0.26608 -135.8 6.59406 94.278 0.074162 69.101 0.4243 -34.15 700 0.24988 -143.6 5.72242 90.533 0.083676 70.306 0.41119 -33.6 800 0.23599 -151.2 5.04904 87.306 0.093186 71.384 0.4019 -33.02 900 0.22703 -158.1 4.5229 84.356 0.10307 72.065 0.39408 -32.5 1000 0.21997 -165.1 4.09392 81.699 0.11309 72.545 0.3868 -32.23 1200 0.22093 -177.2 3.46405 76.891 0.13365 73.003 0.37257 -32.81 1400 0.22385 174.18 3.02103 72.524 0.15441 72.998 0.36471 -34.84 1600 0.22025 167.45 2.68617 68.444 0.17515 72.942 0.36684 -36.83 1800 0.21654 158.17 2.41923 64.778 0.19652 72.665 0.37069 -37.45 2000 0.22846 147.35 2.21464 61.179 0.21749 72.079 0.36364 -37.36 2200 0.25296 140.62 2.05 57.892 0.23908 71.232 0.34509 -38.48 2400 0.27243 138.39 1.92481 54.632 0.2611 70.421 0.33102 -42.44 2600 0.27482 136.55 1.8074 51.584 0.28358 69.584 0.32987 -47.14 2800 0.2711 130.6 1.7153 48.734 0.30635 68.347 0.33423 -49.3 3000 0.28619 122.59 1.63143 45.725 0.32853 67.239 0.32628 -48.89