! Filename: PBR951F.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.55054 -24.64 31.63569 161.07 0.009297 80.184 0.93308 -12.51 100 0.46129 -55.68 25.83323 139.26 0.019973 71.408 0.78368 -25.57 200 0.34208 -90.41 17.58305 118.44 0.032028 67.78 0.58328 -33.41 300 0.28331 -112.9 12.80842 107.43 0.042074 69.176 0.4807 -34.32 400 0.25504 -128.4 9.97159 100.47 0.052256 70.88 0.42845 -33.82 500 0.23906 -139.4 8.13092 95.445 0.062363 72.566 0.40011 -33.18 600 0.22787 -147.7 6.86002 91.578 0.073057 73.523 0.38455 -32.66 700 0.21777 -154.9 5.93637 88.247 0.083376 74.192 0.37619 -32.05 800 0.20861 -161.7 5.22567 85.353 0.093788 74.945 0.3706 -31.47 900 0.20338 -168.1 4.67635 82.651 0.10458 75.176 0.36515 -31.02 1000 0.20014 -174.6 4.22887 80.245 0.11509 75.253 0.36005 -30.7 1200 0.20557 174.54 3.57392 75.792 0.13683 75.132 0.34793 -31.46 1400 0.21058 167.57 3.11218 71.703 0.15865 74.721 0.34149 -33.7 1600 0.20745 161.76 2.76389 67.825 0.18044 74.25 0.34464 -35.87 1800 0.20509 152.76 2.4882 64.32 0.20244 73.491 0.34955 -36.53 2000 0.21856 142.54 2.27744 60.87 0.22364 72.534 0.34298 -36.29 2200 0.24458 136.74 2.10968 57.723 0.24609 71.404 0.32473 -37.36 2400 0.26365 135.24 1.97845 54.508 0.26812 70.395 0.31002 -41.26 2600 0.26458 134.01 1.85671 51.575 0.2908 69.337 0.30865 -46.1 2800 0.26098 128.22 1.76073 48.783 0.31342 67.965 0.31303 -48.27 3000 0.27648 120.47 1.67524 45.833 0.33549 66.629 0.30514 -47.68