! Filename: PBR951G.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.46305 -29.46 36.38554 158.5 0.008781 80.429 0.91351 -14.27 100 0.3783 -64.88 28.33683 135.13 0.018413 72.038 0.73783 -27.78 200 0.28476 -102 18.39152 114.86 0.029867 70.613 0.53594 -33.96 300 0.24554 -124.3 13.15912 104.69 0.040353 72.406 0.44383 -33.68 400 0.23038 -138.9 10.16642 98.276 0.050932 73.858 0.39948 -32.72 500 0.22079 -148.8 8.25709 93.662 0.061825 75.028 0.37625 -31.91 600 0.21347 -156 6.94898 90.056 0.07267 75.937 0.36447 -31.37 700 0.20698 -162.6 6.00554 86.957 0.083597 76.467 0.35854 -30.82 800 0.20054 -168.7 5.28177 84.217 0.094303 76.822 0.35486 -30.34 900 0.19712 -174.4 4.72494 81.666 0.1054 76.738 0.35076 -29.86 1000 0.19508 179.48 4.27027 79.355 0.11632 76.725 0.34686 -29.67 1200 0.20335 169.89 3.6066 75.086 0.13848 76.286 0.33602 -30.56 1400 0.20867 163.6 3.13943 71.144 0.16084 75.58 0.33021 -32.91 1600 0.20579 158.28 2.78661 67.361 0.18321 74.862 0.33369 -35.25 1800 0.20476 149.67 2.50845 63.901 0.20516 74.018 0.33903 -35.95 2000 0.21827 139.91 2.29624 60.524 0.22721 72.882 0.33317 -35.75 2200 0.24396 134.85 2.12654 57.43 0.24964 71.675 0.31531 -36.81 2400 0.26381 133.93 1.99467 54.254 0.27233 70.414 0.29944 -40.87 2600 0.26583 132.55 1.86888 51.34 0.29417 69.222 0.29754 -45.72 2800 0.2615 126.87 1.7725 48.613 0.31679 67.813 0.30248 -47.97 3000 0.27595 119.12 1.68625 45.727 0.33902 66.465 0.29571 -47.08