! Filename: PBR951H.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.33427 -39.59 41.91326 154.82 0.008093 79.777 0.87821 -16.58 100 0.28064 -83.32 30.50455 129.86 0.01657 72.976 0.67324 -29.93 200 0.23749 -122.5 18.74834 110.67 0.027854 73.907 0.48092 -33.47 300 0.22488 -142.5 13.1753 101.52 0.038943 75.966 0.4048 -31.91 400 0.22233 -154.2 10.10221 95.756 0.050048 77.069 0.37035 -30.56 500 0.22008 -161.9 8.17241 91.548 0.06115 78.04 0.3533 -29.75 600 0.21677 -167.4 6.86572 88.258 0.072568 78.465 0.34571 -29.38 700 0.21262 -172.9 5.92588 85.335 0.083706 78.704 0.3424 -29.01 800 0.20854 -178 5.20929 82.736 0.094905 78.669 0.34071 -28.7 900 0.20718 177.26 4.65635 80.305 0.10604 78.523 0.33841 -28.41 1000 0.20782 172.13 4.20793 78.08 0.11743 78.308 0.33531 -28.35 1200 0.21698 164.12 3.5528 73.964 0.14016 77.443 0.32601 -29.44 1400 0.22351 159 3.09219 70.096 0.16279 76.575 0.32082 -32.08 1600 0.22071 154.06 2.74397 66.365 0.18548 75.661 0.32499 -34.66 1800 0.21939 146.4 2.47084 62.963 0.20786 74.594 0.33067 -35.52 2000 0.2352 137.73 2.26253 59.622 0.23022 73.386 0.32484 -35.41 2200 0.26134 132.99 2.09467 56.548 0.25301 72.011 0.3072 -36.53 2400 0.27948 132.18 1.96528 53.418 0.27592 70.742 0.29157 -40.78 2600 0.28086 130.9 1.84108 50.478 0.29825 69.429 0.2894 -45.73 2800 0.27768 125.4 1.74614 47.76 0.32126 67.95 0.29398 -48.16 3000 0.29271 118.17 1.66152 44.86 0.3435 66.554 0.28711 -47.27