! Filename: PBR951I.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=3V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.25161 -54.85 43.31791 151.97 0.007717 78.889 0.83638 -18.03 100 0.24865 -105.4 30.00164 126.2 0.015718 73.652 0.61987 -30.55 200 0.24913 -140.8 17.84532 107.93 0.026829 75.764 0.44472 -31.96 300 0.25141 -156.4 12.41888 99.391 0.038185 77.682 0.38173 -29.73 400 0.25426 -165.2 9.48656 93.964 0.049441 78.531 0.35472 -28.39 500 0.25485 -171.2 7.66236 89.951 0.060999 79.289 0.34193 -27.81 600 0.25319 -175.7 6.43019 86.761 0.072342 79.592 0.33706 -27.73 700 0.25041 179.9 5.54718 83.886 0.083611 79.485 0.33562 -27.65 800 0.24823 175.59 4.87601 81.332 0.095017 79.666 0.33511 -27.57 900 0.24697 171.65 4.35792 78.931 0.10628 79.391 0.33357 -27.49 1000 0.24789 167.11 3.93868 76.698 0.11754 79.059 0.3311 -27.59 1200 0.25782 160.59 3.32586 72.581 0.14073 78.232 0.32249 -29.13 1400 0.26452 155.86 2.89515 68.667 0.16374 77.246 0.31816 -32.01 1600 0.26176 151.28 2.57134 64.853 0.18664 76.273 0.32231 -34.9 1800 0.26139 144.2 2.31658 61.401 0.20976 75.155 0.3277 -35.98 2000 0.27751 136.59 2.12357 58.026 0.23268 73.872 0.32161 -36.18 2200 0.30339 132.25 1.96704 54.977 0.25605 72.593 0.30409 -37.58 2400 0.32018 130.95 1.84594 51.827 0.2793 71.203 0.28833 -42.11 2600 0.32181 129.31 1.72924 48.827 0.30209 69.911 0.28631 -47.37 2800 0.31839 124.04 1.64099 46.067 0.32567 68.273 0.29041 -49.95 3000 0.3347 117.23 1.5633 43.171 0.34876 66.806 0.28226 -49.43