! Filename: PBR951J.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.98023 -4.638 1.7658 176.02 0.011291 86.375 0.99826 -1.561 100 0.97528 -11.53 1.75472 170.36 0.027604 82.454 0.99503 -3.89 200 0.96112 -22.87 1.7286 161.19 0.054153 76.13 0.98546 -7.677 300 0.94002 -34.05 1.69092 152.3 0.078541 69.828 0.97165 -11.28 400 0.91578 -44.84 1.64307 143.96 0.0998 63.889 0.95463 -14.65 500 0.88861 -55.07 1.58224 136.06 0.11769 58.592 0.93588 -17.73 600 0.85996 -64.67 1.51615 128.9 0.13217 53.901 0.91677 -20.42 700 0.82742 -73.74 1.45209 121.98 0.14294 49.557 0.89759 -22.74 800 0.79461 -82.31 1.3843 115.49 0.15006 45.564 0.87887 -24.77 900 0.76219 -90.59 1.32217 109.44 0.15479 42.143 0.86031 -26.59 1000 0.72984 -98.61 1.25789 103.75 0.15713 39.126 0.84263 -28.25 1200 0.67957 -114.4 1.15525 93.462 0.15671 34.373 0.81323 -31.59 1400 0.64728 -128.8 1.07216 84.656 0.15025 31.761 0.79445 -34.93 1600 0.62244 -141.5 0.99447 77.224 0.1392 32.374 0.78494 -37.89 1800 0.5949 -153.9 0.92098 70.986 0.12648 36.259 0.77616 -40.3 2000 0.57817 -166.7 0.85552 65.404 0.11507 44.248 0.75863 -42.94 2200 0.58068 -178.7 0.80117 60.574 0.11175 56.041 0.73927 -46.67 2400 0.59192 171.23 0.76165 56.111 0.12073 69.178 0.73165 -51.38 2600 0.59135 162.27 0.72101 53.062 0.14285 79.758 0.73547 -55.77 2800 0.58673 152.58 0.69097 50.977 0.17444 86.133 0.73333 -59.26 3000 0.59817 142.37 0.65997 49.29 0.21163 89.632 0.70847 -62.57 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.41 0.706 36.06 0.709 800 0.616 0.866 55.31 0.67 900 1000 1.532 0.66 74.31 0.574 1500 2.363 0.598 120.25 0.376 2000 3.561 0.619 164.77 0.118