! Filename: PBR951L.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=2.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.92296 -7.528 6.6902 173.71 0.010928 85.754 0.99293 -3.219 100 0.90515 -18.66 6.53005 164.85 0.026501 79.343 0.97714 -7.899 200 0.8512 -36.14 6.12528 151.44 0.049427 70.515 0.93007 -14.83 300 0.78349 -52.06 5.61219 139.68 0.067663 63.299 0.87192 -20.3 400 0.71701 -66.28 5.0777 129.71 0.081325 57.998 0.81568 -24.49 500 0.65751 -78.62 4.56599 121.32 0.090819 54.284 0.76607 -27.48 600 0.60503 -89.3 4.11755 114.34 0.09812 52.062 0.72568 -29.58 700 0.55806 -98.78 3.73023 108.17 0.10324 50.65 0.6931 -30.92 800 0.51677 -107.3 3.39 102.81 0.10704 50.205 0.66662 -31.8 900 0.48196 -115.4 3.10678 97.968 0.11067 50.238 0.64389 -32.45 1000 0.45111 -123.2 2.85792 93.634 0.11336 50.78 0.62456 -32.99 1200 0.41233 -138.3 2.48049 85.973 0.12004 52.915 0.5938 -34.44 1400 0.39125 -151 2.20164 79.399 0.12742 56.004 0.57589 -36.37 1600 0.3744 -161.6 1.98087 73.687 0.13625 59.956 0.57004 -38.2 1800 0.35641 -172.7 1.79743 68.703 0.14723 63.82 0.56638 -39.28 2000 0.35237 175.03 1.6507 63.962 0.15996 67.285 0.55403 -40.33 2200 0.36764 164.66 1.53418 59.663 0.17595 70.177 0.53507 -42.56 2400 0.38451 157.83 1.44535 55.488 0.19495 72.493 0.52487 -46.29 2600 0.38882 152.07 1.36158 51.883 0.21725 74.32 0.52732 -50.16 2800 0.38577 144.2 1.29471 48.773 0.24145 75.245 0.53001 -52.63 3000 0.40076 135 1.22864 45.529 0.26648 75.793 0.51606 -54.15 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 0.968 0.504 30.65 0.266 800 1.095 0.405 58.73 0.275 900 1.135 0.421 66.12 0.258 1000 1.208 0.381 67.86 0.272 1500 1.638 0.386 122.18 0.15 2000 2.32 0.4 -175.52 0.11