! Filename: PBR951M.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=5.0mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.824 -12.1 14.81357 169.76 0.010312 83.716 0.98023 -5.951 100 0.77612 -29.21 13.87313 156.14 0.024189 75.525 0.93091 -13.98 200 0.6622 -53.65 11.76205 137.76 0.041565 66.033 0.81371 -23.44 300 0.55604 -72.98 9.72444 124.48 0.05369 61.221 0.71023 -28.56 400 0.4776 -88.35 8.1053 114.86 0.062699 59.508 0.63553 -31.2 500 0.42095 -100.8 6.87027 107.64 0.070239 59.494 0.58413 -32.43 600 0.37968 -110.9 5.93427 102.03 0.077431 60.417 0.54983 -32.94 700 0.34591 -119.6 5.21075 97.262 0.08446 61.655 0.52644 -32.94 800 0.31746 -127.6 4.63129 93.209 0.09132 63.043 0.50931 -32.73 900 0.29642 -135.2 4.17272 89.574 0.098583 64.308 0.4951 -32.51 1000 0.27863 -142.9 3.79098 86.33 0.10601 65.442 0.48312 -32.32 1200 0.26128 -157.2 3.22763 80.564 0.12179 67.411 0.46312 -32.93 1400 0.25559 -168.3 2.82608 75.502 0.13861 68.941 0.45209 -34.6 1600 0.24755 -177.1 2.51882 70.923 0.15604 70.351 0.45185 -36.23 1800 0.23817 172.31 2.27159 66.846 0.17424 71.325 0.45356 -36.89 2000 0.24345 159.97 2.0801 62.861 0.19242 71.824 0.44484 -37.14 2200 0.26618 151.07 1.92745 59.238 0.21215 71.871 0.42687 -38.61 2400 0.28572 146.85 1.81173 55.647 0.23286 71.881 0.41462 -42.13 2600 0.28992 143.69 1.70227 52.444 0.25482 71.804 0.41499 -46.18 2800 0.28602 136.87 1.61554 49.529 0.27728 71.294 0.41953 -48.26 3000 0.30117 128.1 1.5336 46.374 0.2993 70.604 0.41018 -48.65 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.117 0.297 27.42 0.185 800 1.157 0.253 63.26 0.204 900 1.196 0.283 67.97 0.185 1000 1.254 0.261 70.36 0.194 1500 1.591 0.293 126.28 0.116 2000 2.148 0.325 -156.9 0.124