! Filename: PBR951N.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.6939 -17.8 24.73461 165.06 0.009407 82.31 0.95816 -9.258 100 0.61255 -41.55 21.65143 146.58 0.021172 72.667 0.85714 -20.24 200 0.46688 -71.12 16.16078 125.83 0.034531 66.186 0.68217 -29.33 300 0.37088 -91.62 12.28197 113.53 0.044283 65.413 0.57177 -32.01 400 0.31524 -107.1 9.75795 105.48 0.053392 66.442 0.50831 -32.52 500 0.28017 -119.1 8.03783 99.693 0.062254 67.933 0.47107 -32.34 600 0.25629 -128.2 6.82217 95.281 0.071363 69.449 0.44905 -31.96 700 0.23573 -136.5 5.9244 91.502 0.080577 70.652 0.43606 -31.43 800 0.21909 -144.1 5.22696 88.282 0.089649 71.667 0.4271 -30.91 900 0.20783 -151.3 4.68328 85.329 0.099194 72.401 0.41928 -30.45 1000 0.19879 -158.9 4.23901 82.667 0.10862 72.938 0.41214 -30.14 1200 0.19566 -172.3 3.58817 77.907 0.12841 73.437 0.39838 -30.67 1400 0.1972 178.31 3.1276 73.609 0.14821 73.683 0.39077 -32.51 1600 0.1933 171.16 2.77876 69.586 0.1685 73.764 0.39295 -34.44 1800 0.18836 160.69 2.50096 65.982 0.18868 73.483 0.39746 -35.02 2000 0.19888 148.61 2.28717 62.378 0.20907 72.943 0.39099 -34.94 2200 0.22434 141.52 2.11836 59.142 0.22999 72.211 0.37324 -36.01 2400 0.24355 139.37 1.98857 55.879 0.25107 71.445 0.35931 -39.52 2600 0.24684 137.65 1.86635 52.879 0.27311 70.76 0.35802 -43.87 2800 0.24275 131.24 1.76879 50.124 0.29504 69.606 0.36303 -45.88 3000 0.25842 122.59 1.68043 47.111 0.31637 68.571 0.3562 -45.44 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.373 0.136 45.91 0.172 800 1.379 0.142 93.14 0.188 900 1.471 0.147 95.4 0.147 1000 1.443 0.166 99.37 0.163 1500 1.746 0.235 149.81 0.092 2000 2.214 0.352 -141.76 0.152