! Filename: PBR951O.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.59666 -22.3 31.65842 161.73 0.009031 80.843 0.93792 -11.54 100 0.5002 -50.51 26.18679 140.55 0.019071 72.125 0.79953 -23.78 200 0.36158 -82.45 18.09514 119.73 0.031129 68.396 0.60659 -31.32 300 0.28696 -103.6 13.2606 108.56 0.040885 69.485 0.50567 -32.2 400 0.24911 -118.8 10.35379 101.48 0.050877 70.81 0.45333 -31.74 500 0.22644 -130.4 8.45168 96.405 0.060485 72.394 0.42485 -31.08 600 0.21079 -139.1 7.1355 92.508 0.070272 73.591 0.40929 -30.56 700 0.19686 -146.9 6.17543 89.185 0.080467 74.39 0.40076 -29.99 800 0.18539 -154 5.43719 86.288 0.090349 75.08 0.39527 -29.42 900 0.17763 -161 4.86441 83.614 0.10055 75.475 0.38996 -28.98 1000 0.17248 -168.5 4.39732 81.192 0.11073 75.569 0.38504 -28.71 1200 0.17537 179.51 3.71648 76.808 0.13169 75.602 0.37328 -29.35 1400 0.17957 171.24 3.23498 72.801 0.15281 75.171 0.36695 -31.4 1600 0.17636 164.95 2.87163 69.014 0.17368 74.797 0.37021 -33.48 1800 0.17342 155.07 2.58264 65.559 0.19468 74.192 0.37552 -34.05 2000 0.18651 143.32 2.36235 62.125 0.21557 73.286 0.36972 -33.9 2200 0.21237 136.97 2.18615 59.007 0.23681 72.31 0.35219 -34.81 2400 0.2308 135.78 2.05181 55.885 0.25854 71.319 0.33811 -38.45 2600 0.2336 134.89 1.92499 52.933 0.2803 70.334 0.3363 -42.93 2800 0.22945 128.56 1.824 50.273 0.30208 69.113 0.34149 -44.95 3000 0.24508 120 1.73249 47.31 0.32338 67.857 0.33494 -44.37 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.594 0.079 94.37 0.147 800 1.603 0.118 126.48 0.145 900 1.643 0.143 136.39 0.128 1000 1.703 0.147 140.17 0.12 1500 1.969 0.283 171.02 0.07 2000 2.384 0.381 -133.29 0.176