! Filename: PBR951P.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.5225 -25.97 36.6263 159.26 0.008413 80.328 0.9202 -13.18 100 0.4223 -57.49 28.96157 136.47 0.017861 72.361 0.75635 -25.91 200 0.30019 -91.3 19.06794 116.09 0.029142 70.453 0.55994 -31.88 300 0.24297 -112.8 13.71361 105.74 0.039279 72.274 0.46859 -31.66 400 0.21602 -127.9 10.61794 99.246 0.049482 73.795 0.42404 -30.7 500 0.20062 -138.8 8.63154 94.578 0.059734 74.98 0.40068 -29.91 600 0.19024 -146.6 7.26597 90.988 0.070348 75.867 0.38881 -29.38 700 0.18023 -154 6.28065 87.884 0.080762 76.428 0.38274 -28.83 800 0.17109 -160.8 5.52456 85.163 0.091053 76.816 0.37907 -28.37 900 0.16631 -167.4 4.93908 82.645 0.10168 76.863 0.37527 -27.97 1000 0.1626 -174.4 4.46397 80.337 0.11212 76.939 0.3712 -27.72 1200 0.16864 174.19 3.76903 76.148 0.13372 76.562 0.36069 -28.49 1400 0.17332 166.98 3.27989 72.293 0.15505 76.013 0.35497 -30.66 1600 0.17047 160.97 2.90943 68.601 0.17625 75.41 0.35867 -32.88 1800 0.16842 151.46 2.61616 65.225 0.19766 74.556 0.36448 -33.55 2000 0.18292 140.19 2.39314 61.877 0.21872 73.513 0.35904 -33.36 2200 0.20878 134.39 2.21422 58.816 0.2403 72.388 0.34167 -34.17 2400 0.22695 133.74 2.07741 55.762 0.26207 71.288 0.32718 -37.79 2600 0.22879 133.23 1.94926 52.87 0.28407 70.227 0.32514 -42.38 2800 0.22529 127.24 1.84588 50.226 0.3056 68.924 0.33034 -44.48 3000 0.24139 118.8 1.75311 47.291 0.32696 67.538 0.3244 -43.75 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.776 0.127 138.3 0.127 800 1.779 0.201 167.23 0.091 900 1.827 0.162 162.75 0.13 1000 1.894 0.151 162.77 0.133 1500 2.141 0.354 -178.09 0.057 2000 2.546 0.397 -131.44 0.213