! Filename: PBR951Q.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.41836 -32.34 42.96103 155.79 0.007871 79.828 0.89073 -15.34 100 0.32649 -69.26 31.84662 131.33 0.016486 73.177 0.69671 -28.05 200 0.23802 -105.9 19.83281 111.91 0.027316 73.49 0.50696 -31.62 300 0.20383 -127.5 13.99499 102.6 0.037848 75.602 0.42982 -30.11 400 0.19171 -141.4 10.74715 96.763 0.048634 76.598 0.3947 -28.78 500 0.18419 -150.7 8.7044 92.546 0.059304 77.711 0.37753 -27.99 600 0.17749 -157.6 7.31216 89.242 0.070166 78.262 0.36954 -27.56 700 0.17206 -164 6.31084 86.394 0.080795 78.491 0.36629 -27.19 800 0.16572 -169.9 5.54668 83.84 0.091743 78.584 0.36454 -26.89 900 0.16293 -175.8 4.9563 81.462 0.10248 78.552 0.36215 -26.57 1000 0.16171 177.7 4.47767 79.272 0.11324 78.284 0.35896 -26.46 1200 0.16977 168.08 3.77906 75.265 0.13516 77.634 0.34981 -27.41 1400 0.17556 161.97 3.28704 71.527 0.15693 76.854 0.3447 -29.74 1600 0.17334 156.92 2.91496 67.939 0.17879 76.014 0.34887 -32.13 1800 0.17213 147.58 2.62134 64.629 0.20029 75.035 0.35531 -32.95 2000 0.18782 137.44 2.3966 61.331 0.22162 73.841 0.35017 -32.74 2200 0.2137 132.24 2.21845 58.328 0.2436 72.537 0.33307 -33.57 2400 0.23185 131.91 2.08173 55.309 0.26549 71.427 0.31831 -37.26 2600 0.2328 131.61 1.95163 52.453 0.28724 70.276 0.31567 -42.04 2800 0.22991 125.91 1.84823 49.833 0.30938 68.837 0.32114 -44.21 3000 0.24615 117.62 1.75605 46.901 0.33068 67.446 0.31556 -43.35 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.941 0.121 168.06 0.293 800 2.105 0.181 168.61 0.17 900 2.129 0.214 178.76 0.156 1000 2.203 0.28 -174.27 0.101 1500 2.45 0.406 -158.36 0.077 2000 2.893 0.392 -129.62 0.291