! Filename: PBR951R.S2P Version: 3.0 ! Philips part #: PBR951 Date: July 1998 ! Bias condition: Vce=6V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 0.34888 -38.57 46.25953 153.43 0.007431 78.927 0.86578 -16.6 100 0.27438 -80.5 32.81316 128.13 0.015479 73.654 0.65735 -28.8 200 0.21593 -118.9 19.81023 109.49 0.026405 75.355 0.47809 -30.57 300 0.19777 -139.3 13.84652 100.77 0.037086 77.41 0.41138 -28.42 400 0.19286 -151.3 10.59358 95.297 0.047964 78.362 0.38252 -27.04 500 0.18943 -159.5 8.56083 91.311 0.058868 78.972 0.36859 -26.37 600 0.18523 -165.1 7.18581 88.166 0.070036 79.398 0.36291 -26.14 700 0.18081 -170.8 6.19867 85.401 0.080874 79.477 0.36128 -25.92 800 0.17611 -176.2 5.44675 82.925 0.091597 79.558 0.36071 -25.74 900 0.17498 178.54 4.86623 80.592 0.10265 79.322 0.3587 -25.6 1000 0.17428 172.99 4.39565 78.45 0.1133 79.014 0.35669 -25.58 1200 0.18387 164.55 3.70952 74.506 0.13564 78.36 0.348 -26.76 1400 0.18975 159.24 3.22557 70.786 0.1575 77.364 0.34349 -29.25 1600 0.18779 154.56 2.86116 67.186 0.17954 76.499 0.34767 -31.76 1800 0.18659 145.83 2.57352 63.891 0.20126 75.446 0.35386 -32.69 2000 0.2031 136.29 2.3541 60.593 0.22291 74.219 0.34892 -32.59 2200 0.22973 131.69 2.17888 57.62 0.24479 72.893 0.33201 -33.56 2400 0.24644 131.34 2.04502 54.59 0.26722 71.679 0.31754 -37.37 2600 0.24785 130.84 1.91621 51.747 0.28937 70.552 0.31523 -42.13 2800 0.24494 125.11 1.81587 49.078 0.31109 69.049 0.32014 -44.44 3000 0.26116 117.29 1.7252 46.132 0.33282 67.668 0.31399 -43.75 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.233 0.162 -179.92 0.283 800 2.389 0.248 -179.36 0.153 900 2.397 0.299 -171.88 0.133 1000 2.16 0.676 -167.78 0.018 1500 2.74 0.468 -153.27 0.085 2000 3.203 0.42 -125.66 0.367