! Filename: PRF947D.S2P Version: 3.0 ! Philips part #: PRF947 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.81436 -22.34 13.64211 160.62 0.017280 77.959 0.95503 -10.12 200 0.72612 -42.17 12.14887 144.87 0.031170 69.710 0.87280 -17.67 300 0.63119 -59.27 10.62142 132.39 0.041581 64.521 0.78891 -22.43 400 0.55275 -73.24 9.17031 122.86 0.049425 61.868 0.72149 -25.25 500 0.49228 -84.68 7.97023 115.58 0.055885 61.024 0.67199 -26.88 600 0.44468 -93.94 7.00589 109.76 0.061703 61.125 0.63709 -27.74 700 0.40478 -101.5 6.20539 104.94 0.067151 61.691 0.61280 -28.18 800 0.36831 -107.9 5.55778 100.75 0.072341 62.539 0.59473 -28.34 900 0.33521 -114.1 5.00798 96.995 0.077450 63.570 0.57987 -28.40 1000 0.30668 -120.4 4.55750 93.729 0.082727 64.624 0.56762 -28.48 1200 0.26961 -133.7 3.88104 87.895 0.093706 66.401 0.54663 -29.11 1400 0.25568 -144.8 3.42195 82.939 0.10539 67.940 0.53410 -30.60 1600 0.24052 -151.7 3.03384 78.601 0.11760 69.505 0.52991 -32.22 1800 0.21196 -159.0 2.70908 75.155 0.13012 70.690 0.52645 -33.34 2000 0.18749 -172.2 2.46699 71.197 0.14251 71.684 0.51864 -34.47 2200 0.19161 172.22 2.28458 67.351 0.15557 72.351 0.50800 -36.43 2400 0.21119 163.60 2.11883 63.934 0.16970 72.788 0.50266 -39.18 2600 0.21845 159.91 1.96748 60.980 0.18517 73.208 0.50442 -41.69 2800 0.20666 154.81 1.87386 58.183 0.19851 73.642 0.50425 -43.43 3000 0.19743 143.65 1.77643 55.091 0.21312 73.999 0.49764 -45.25