! Filename: PRF947E.S2P Version: 3.0 ! Philips part #: PRF947 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.67068 -32.78 21.52606 152.54 0.015625 74.954 0.90548 -14.54 200 0.54159 -58.54 17.32367 133.20 0.026372 67.675 0.76957 -22.38 300 0.43971 -77.90 13.82185 120.49 0.034274 65.380 0.66947 -25.35 400 0.37419 -92.55 11.25682 111.95 0.040925 65.581 0.60532 -26.29 500 0.33175 -103.8 9.41095 105.88 0.047394 66.772 0.56628 -26.49 600 0.30148 -112.4 8.06246 101.23 0.053721 68.160 0.54237 -26.45 700 0.27611 -119.2 7.02940 97.409 0.060164 69.420 0.52796 -26.34 800 0.25273 -125.1 6.22385 94.089 0.066594 70.571 0.51856 -26.13 900 0.23122 -131.1 5.56517 91.066 0.073076 71.599 0.51078 -25.98 1000 0.21362 -137.6 5.03798 88.450 0.079680 72.474 0.50402 -25.92 1200 0.19641 -151.1 4.25509 83.682 0.093177 73.584 0.49111 -26.51 1400 0.19553 -160.7 3.72494 79.586 0.10703 74.317 0.48328 -28.15 1600 0.18656 -165.8 3.28848 75.860 0.12128 74.964 0.48246 -29.96 1800 0.16380 -173.0 2.93251 72.802 0.13560 75.224 0.48186 -31.18 2000 0.14932 171.99 2.66548 69.293 0.14971 75.401 0.47596 -32.31 2200 0.16437 157.09 2.46604 65.866 0.16400 75.382 0.46606 -34.30 2400 0.18770 151.40 2.28495 62.824 0.17927 75.141 0.46073 -37.16 2600 0.19521 149.87 2.12021 60.127 0.19555 74.891 0.46273 -39.82 2800 0.18382 145.59 2.01413 57.579 0.20972 74.811 0.46333 -41.56 3000 0.17760 134.36 1.90768 54.685 0.22476 74.671 0.45706 -43.25