! Filename: PRF947i.S2P Version: 3.0 ! Philips part #: PRF947 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.36956 -108.0 21.96109 127.63 0.013421 63.646 0.62946 -19.84 200 0.38452 -143.0 13.12533 109.52 0.020414 65.960 0.51371 -19.19 300 0.39239 -158.1 9.17015 101.31 0.027116 69.988 0.47424 -17.75 400 0.39683 -166.5 7.03457 96.256 0.034215 73.223 0.45730 -17.46 500 0.39802 -172.1 5.70816 92.630 0.041541 75.419 0.44973 -17.96 600 0.39569 -176.4 4.81745 89.704 0.048900 77.033 0.44688 -18.80 700 0.39077 179.78 4.17212 87.159 0.056391 78.176 0.44693 -19.73 800 0.38572 176.00 3.68997 84.824 0.063879 79.004 0.44736 -20.59 900 0.38148 172.12 3.30595 82.538 0.071619 79.787 0.44694 -21.42 1000 0.38030 168.30 2.99938 80.529 0.079370 80.254 0.44541 -22.29 1200 0.38555 161.86 2.54507 76.664 0.095059 80.763 0.43905 -24.54 1400 0.38990 157.42 2.23831 73.000 0.11080 80.891 0.43423 -27.63 1600 0.38140 153.16 1.99173 69.320 0.12741 80.980 0.43404 -30.70 1800 0.37019 146.74 1.79764 66.220 0.14477 80.543 0.43274 -33.06 2000 0.37578 138.88 1.65615 62.764 0.16138 80.368 0.42547 -35.25 2200 0.39907 133.17 1.54668 59.525 0.17817 80.023 0.41442 -38.31 2400 0.41674 130.40 1.44135 56.622 0.19649 79.249 0.40755 -42.16 2600 0.41603 127.97 1.34424 53.930 0.21643 78.178 0.40700 -45.70 2800 0.40434 123.18 1.28275 51.039 0.23332 77.882 0.40441 -48.25 3000 0.40688 116.06 1.22476 47.973 0.25212 77.430 0.39468 -50.79