! Filename: PRF949A.S2P Version: 3.0 ! Philips part #: PRF949 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=0.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.97986 -8.320 1.76003 172.52 0.019300 84.340 0.99721 -3.031 200 0.97019 -16.54 1.71674 165.51 0.038167 79.700 0.98995 -5.913 300 0.95753 -24.65 1.67776 158.87 0.056178 75.135 0.98167 -8.737 400 0.94350 -32.73 1.65479 152.47 0.073053 70.752 0.97184 -11.48 500 0.92692 -40.50 1.62306 146.47 0.088220 66.868 0.96037 -14.08 600 0.91024 -47.88 1.58180 140.84 0.10184 63.180 0.94767 -16.49 700 0.88877 -54.86 1.53892 135.28 0.11356 59.707 0.93571 -18.68 800 0.86367 -61.49 1.49145 129.81 0.12325 56.375 0.92267 -20.64 900 0.83228 -67.97 1.44482 124.13 0.13069 53.204 0.90879 -22.46 1000 0.79866 -74.38 1.39228 119.03 0.13667 50.518 0.89451 -24.24 1200 0.73709 -87.50 1.30739 109.24 0.14578 45.528 0.86619 -27.48 1400 0.69490 -100.3 1.25461 100.61 0.15115 41.536 0.84495 -30.68 1600 0.66040 -111.1 1.18144 93.118 0.15163 39.309 0.83058 -33.59 1800 0.61313 -120.6 1.09978 87.315 0.14906 38.727 0.81575 -36.06 2000 0.55583 -131.1 1.03500 80.859 0.14420 38.616 0.80012 -38.53 2200 0.51588 -143.7 0.98379 74.550 0.13879 39.790 0.78649 -41.49 2400 0.50292 -155.7 0.93017 68.930 0.13480 42.860 0.78007 -44.77 2600 0.49595 -165.2 0.87723 64.458 0.13332 48.018 0.77966 -47.73 2800 0.47656 -173.8 0.85681 60.616 0.13117 54.073 0.77489 -50.36 3000 0.45326 175.77 0.82374 56.846 0.13389 61.183 0.76507 -53.33