! Filename: PRF949C.S2P Version: 3.0 ! Philips part #: PRF949 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.92140 -13.92 6.42334 167.80 0.018612 81.627 0.98510 -5.877 200 0.88446 -27.17 6.09354 156.99 0.035702 74.621 0.95374 -11.13 300 0.83530 -39.91 5.78791 147.26 0.050393 68.749 0.91367 -15.63 400 0.78324 -51.66 5.41839 138.62 0.062480 63.817 0.87277 -19.38 500 0.73338 -62.16 5.02085 131.22 0.072142 60.268 0.83214 -22.40 600 0.68554 -71.56 4.66242 124.63 0.079895 57.653 0.79742 -24.64 700 0.63992 -79.66 4.30098 118.84 0.085988 55.794 0.76859 -26.32 800 0.59356 -86.94 3.98157 113.46 0.090881 54.478 0.74364 -27.53 900 0.54929 -93.57 3.66866 108.51 0.094638 53.755 0.72122 -28.50 1000 0.50800 -100.1 3.40090 104.19 0.098150 53.535 0.70106 -29.33 1200 0.44449 -113.4 2.97785 96.369 0.10474 53.701 0.66803 -30.89 1400 0.40844 -125.6 2.68191 89.729 0.11111 54.677 0.64656 -32.80 1600 0.38038 -134.7 2.40907 84.113 0.11756 56.788 0.63507 -34.62 1800 0.34166 -142.7 2.16939 79.731 0.12463 59.300 0.62544 -35.96 2000 0.30150 -153.9 1.98891 74.865 0.13179 61.631 0.61339 -37.40 2200 0.28732 -167.8 1.85062 70.133 0.14007 63.876 0.60089 -39.55 2400 0.29537 -178.6 1.72215 65.899 0.15042 66.086 0.59474 -42.29 2600 0.29874 174.71 1.60337 62.342 0.16294 68.325 0.59555 -44.76 2800 0.28514 168.14 1.53704 59.053 0.17366 70.338 0.59384 -46.68 3000 0.27071 157.68 1.46203 55.580 0.18640 72.227 0.58602 -48.83