! Filename: PRF949F.S2P Version: 3.0 ! Philips part #: PRF949 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.56464 -41.11 26.11949 147.02 0.014469 73.378 0.86403 -17.09 200 0.43084 -70.45 19.51781 126.59 0.023793 67.950 0.70564 -23.92 300 0.34560 -91.01 14.87858 114.65 0.030939 67.574 0.60895 -25.33 400 0.29826 -106.1 11.83148 107.01 0.037742 68.979 0.55469 -25.24 500 0.27017 -117.1 9.76243 101.67 0.044515 70.678 0.52406 -24.94 600 0.25057 -125.3 8.29618 97.583 0.051330 72.135 0.50695 -24.72 700 0.23305 -131.6 7.19766 94.211 0.058246 73.342 0.49752 -24.56 800 0.21631 -137.3 6.35117 91.269 0.065056 74.303 0.49200 -24.40 900 0.20056 -143.3 5.66806 88.556 0.072106 75.117 0.48733 -24.29 1000 0.18871 -149.9 5.12255 86.207 0.079124 75.664 0.48220 -24.32 1200 0.18095 -162.7 4.31967 81.835 0.093377 76.390 0.47288 -25.04 1400 0.18487 -170.7 3.77154 78.060 0.10786 76.693 0.46680 -26.87 1600 0.17781 -174.8 3.32685 74.529 0.12272 76.979 0.46705 -28.86 1800 0.15777 177.77 2.96514 71.618 0.13757 76.926 0.46748 -30.20 2000 0.14894 162.95 2.69573 68.262 0.15215 76.815 0.46221 -31.42 2200 0.16833 149.87 2.49366 64.973 0.16690 76.586 0.45255 -33.46 2400 0.19254 145.84 2.30957 62.049 0.18247 76.151 0.44720 -36.41 2600 0.19927 145.01 2.14222 59.450 0.19913 75.688 0.44927 -39.16 2800 0.18793 140.87 2.03353 56.955 0.21350 75.484 0.45015 -40.95 3000 0.18362 130.12 1.92563 54.117 0.22899 75.214 0.44390 -42.67