! Filename: PRF949G.S2P Version: 3.0 ! Philips part #: PRF949 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.48534 -49.28 28.48687 142.78 0.013702 72.439 0.82759 -18.61 200 0.36318 -81.77 20.19245 122.20 0.022198 68.462 0.66244 -24.14 300 0.29759 -103.5 15.00414 111.01 0.029138 69.468 0.57408 -24.41 400 0.26554 -118.6 11.78406 103.99 0.036020 71.261 0.52809 -23.82 500 0.24797 -129.3 9.66095 99.111 0.043072 73.022 0.50379 -23.40 600 0.23510 -136.8 8.17947 95.371 0.050117 74.443 0.49086 -23.18 700 0.22230 -142.7 7.07923 92.259 0.057229 75.493 0.48465 -23.12 800 0.20964 -148.1 6.23947 89.525 0.064273 76.309 0.48119 -23.07 900 0.19778 -154.0 5.56270 86.971 0.071478 77.022 0.47808 -23.10 1000 0.18941 -160.4 5.02578 84.713 0.078703 77.456 0.47481 -23.22 1200 0.18744 -171.9 4.23364 80.557 0.093340 77.934 0.46664 -24.18 1400 0.19369 -178.6 3.69492 76.924 0.10806 78.086 0.46147 -26.17 1600 0.18729 177.73 3.25822 73.484 0.12316 78.183 0.46225 -28.30 1800 0.16929 170.28 2.90397 70.653 0.13823 77.961 0.46294 -29.79 2000 0.16443 156.55 2.64310 67.334 0.15310 77.805 0.45800 -31.12 2200 0.18628 145.53 2.44335 64.103 0.16808 77.490 0.44847 -33.26 2400 0.21032 142.25 2.26307 61.233 0.18391 76.987 0.44308 -36.31 2600 0.21627 141.49 2.09916 58.664 0.20089 76.419 0.44503 -39.16 2800 0.20507 137.37 1.99143 56.184 0.21540 76.155 0.44564 -41.05 3000 0.20183 127.32 1.88639 53.343 0.23130 75.841 0.43941 -42.84