! Filename: PRF949H.S2P Version: 3.0 ! Philips part #: PRF949 Date: Dec 1999 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 : 100 0.38068 -74.44 27.43093 134.81 0.013148 68.851 0.73915 -19.90 200 0.31838 -113.9 17.73334 115.03 0.020596 67.852 0.58839 -22.06 300 0.29848 -135.1 12.70423 105.39 0.027352 70.491 0.52582 -20.89 400 0.29219 -147.7 9.82276 99.485 0.034284 73.094 0.49713 -20.14 500 0.28869 -155.8 7.99768 95.346 0.041427 75.097 0.48320 -20.04 600 0.28409 -161.5 6.74770 92.100 0.048642 76.589 0.47672 -20.33 700 0.27737 -166.3 5.82949 89.343 0.055898 77.610 0.47457 -20.74 800 0.27000 -170.9 5.14299 86.857 0.063155 78.425 0.47366 -21.16 900 0.26356 -175.7 4.59247 84.527 0.070453 79.089 0.47251 -21.60 1000 0.26051 179.38 4.15062 82.436 0.077915 79.515 0.47054 -22.11 1200 0.26510 171.13 3.50320 78.519 0.092972 79.936 0.46386 -23.75 1400 0.27164 166.23 3.06315 74.971 0.10803 80.065 0.45915 -26.28 1600 0.26466 162.34 2.70697 71.512 0.12369 80.155 0.45966 -28.87 1800 0.25071 155.32 2.41905 68.627 0.13972 79.825 0.45969 -30.82 2000 0.25275 145.18 2.21058 65.328 0.15526 79.667 0.45372 -32.56 2200 0.27661 137.84 2.05195 62.160 0.17093 79.336 0.44344 -35.14 2400 0.29837 135.19 1.90372 59.317 0.18790 78.718 0.43753 -38.54 2600 0.30093 133.61 1.76836 56.744 0.20610 77.966 0.43830 -41.70 2800 0.28972 129.04 1.68145 54.115 0.22177 77.693 0.43748 -43.90 3000 0.28987 120.79 1.59701 51.215 0.23876 77.345 0.42950 -46.01