! Filename: PRF957E.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.51697 -56.56 27.12072 142.51 0.018932 69.242 0.80437 -25.58 200 0.41953 -94.25 19.20486 121.65 0.029602 63.623 0.59910 -35.62 300 0.37534 -117.7 14.23645 110.23 0.037680 63.890 0.48235 -38.17 400 0.35709 -132.7 11.16792 103.04 0.045351 65.751 0.41767 -38.46 500 0.34749 -142.6 9.15977 97.948 0.053185 67.684 0.38130 -38.20 600 0.33961 -149.6 7.75479 93.981 0.061180 69.254 0.36038 -37.81 700 0.33019 -155.1 6.71827 90.695 0.069333 70.550 0.34835 -37.37 800 0.31988 -160.1 5.92376 87.810 0.077473 71.566 0.34049 -36.82 900 0.31066 -165.1 5.28999 85.206 0.085701 72.472 0.33384 -36.31 1000 0.30467 -170.1 4.78630 82.845 0.094142 73.037 0.32746 -35.96 1200 0.30527 -178.8 4.02955 78.488 0.11123 73.699 0.31478 -36.46 1400 0.31175 175.81 3.50794 74.441 0.12828 73.867 0.30679 -38.68 1600 0.30500 172.15 3.10120 70.718 0.14593 73.917 0.30604 -41.03 1800 0.28748 166.38 2.78791 67.532 0.16419 73.595 0.30518 -42.36 2000 0.28170 157.19 2.53855 64.169 0.18162 73.342 0.29772 -43.59 2200 0.30016 149.15 2.34486 60.934 0.19888 72.902 0.28596 -46.37 2400 0.32271 145.64 2.16980 57.963 0.21727 72.115 0.28001 -50.54 2600 0.32779 144.08 2.01860 55.177 0.23752 71.170 0.28134 -54.24 2800 0.31514 140.66 1.91369 52.175 0.25408 70.702 0.28043 -56.43 3000 0.30809 133.37 1.81666 49.196 0.27229 70.192 0.27176 -58.68