! Filename: PRF957G.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.43965 -66.92 30.12533 138.32 0.017484 68.910 0.75944 -28.18 200 0.36812 -106.5 20.25347 117.76 0.027139 65.387 0.54683 -36.89 300 0.34306 -128.8 14.69195 107.17 0.035236 66.957 0.43876 -38.13 400 0.33514 -142.1 11.41650 100.60 0.043376 69.105 0.38244 -37.69 500 0.33112 -150.7 9.31261 95.935 0.051671 70.982 0.35212 -37.11 600 0.32621 -156.6 7.86407 92.269 0.060119 72.447 0.33543 -36.60 700 0.31911 -161.3 6.80092 89.223 0.068671 73.383 0.32629 -36.11 800 0.31077 -165.7 5.99128 86.519 0.077186 74.165 0.32079 -35.57 900 0.30301 -170.3 5.34670 84.048 0.085925 74.823 0.31594 -35.09 1000 0.29867 -174.9 4.83402 81.827 0.094650 75.174 0.31088 -34.77 1200 0.30158 177.26 4.06805 77.664 0.11230 75.426 0.29992 -35.37 1400 0.30862 172.53 3.53894 73.730 0.12985 75.258 0.29292 -37.75 1600 0.30190 169.31 3.12705 70.132 0.14802 75.066 0.29284 -40.24 1800 0.28479 163.65 2.81008 67.037 0.16666 74.488 0.29253 -41.63 2000 0.28030 154.67 2.55939 63.723 0.18437 74.047 0.28548 -42.89 2200 0.29984 147.04 2.36399 60.541 0.20183 73.431 0.27395 -45.70 2400 0.32253 143.89 2.18748 57.653 0.22053 72.513 0.26780 -49.99 2600 0.32720 142.54 2.03505 54.879 0.24095 71.410 0.26920 -53.80 2800 0.31466 139.31 1.92808 51.932 0.25766 70.855 0.26840 -56.01 3000 0.30762 132.10 1.82943 48.991 0.27582 70.244 0.25990 -58.21