! Filename: PRF957H.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.35237 -86.24 32.80170 132.68 0.015564 69.051 0.69207 -31.00 200 0.33010 -125.6 20.72531 113.07 0.024544 68.481 0.48307 -37.16 300 0.32811 -144.3 14.70738 103.59 0.032905 70.900 0.39098 -36.65 400 0.33040 -154.6 11.32165 97.731 0.041489 73.129 0.34648 -35.45 500 0.33093 -161.1 9.19203 93.508 0.050302 74.666 0.32370 -34.64 600 0.32877 -165.6 7.74075 90.164 0.059108 75.766 0.31211 -34.16 700 0.32348 -169.4 6.68244 87.349 0.068045 76.434 0.30674 -33.82 800 0.31676 -173.1 5.88206 84.806 0.076874 76.881 0.30374 -33.41 900 0.31095 -177.0 5.24792 82.488 0.085873 77.284 0.30088 -33.09 1000 0.30807 178.92 4.74368 80.347 0.094931 77.439 0.29788 -32.87 1200 0.31302 172.14 3.99074 76.359 0.11318 77.270 0.28856 -33.84 1400 0.32030 168.24 3.46870 72.578 0.13105 76.836 0.28266 -36.49 1600 0.31355 165.30 3.06522 68.997 0.14966 76.366 0.28336 -39.25 1800 0.29744 159.90 2.75403 65.909 0.16865 75.575 0.28371 -40.84 2000 0.29469 151.40 2.50953 62.656 0.18680 74.986 0.27708 -42.25 2200 0.31532 144.41 2.31854 59.528 0.20452 74.242 0.26577 -45.24 2400 0.33761 141.66 2.14487 56.683 0.22347 73.196 0.25977 -49.71 2600 0.34186 140.40 1.99494 53.926 0.24425 71.968 0.26114 -53.71 2800 0.32928 137.12 1.88955 50.949 0.26118 71.328 0.26046 -56.08 3000 0.32304 130.13 1.79364 48.015 0.27978 70.644 0.25217 -58.38