! Filename: PRF957I.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=3V, Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.32882 -106.3 32.19682 128.48 0.014670 68.611 0.63217 -32.09 200 0.34547 -140.8 19.56921 109.82 0.023267 69.984 0.43928 -35.71 300 0.35527 -155.5 13.71858 101.07 0.031763 73.021 0.36288 -34.00 400 0.36109 -163.5 10.50985 95.639 0.040587 75.071 0.32789 -32.53 500 0.36328 -168.5 8.51042 91.664 0.049494 76.499 0.31096 -31.86 600 0.36189 -172.2 7.15708 88.473 0.058427 77.343 0.30320 -31.64 700 0.35739 -175.5 6.17569 85.717 0.067389 77.943 0.30021 -31.59 800 0.35169 -178.8 5.43614 83.248 0.076451 78.262 0.29913 -31.50 900 0.34708 177.69 4.84977 80.943 0.085582 78.546 0.29759 -31.47 1000 0.34536 174.16 4.38438 78.826 0.094739 78.621 0.29522 -31.58 1200 0.35075 168.14 3.68821 74.866 0.11312 78.401 0.28770 -32.92 1400 0.35767 164.46 3.20580 71.046 0.13120 77.865 0.28261 -35.99 1600 0.35025 161.42 2.83330 67.412 0.15002 77.365 0.28367 -39.10 1800 0.33574 156.10 2.54828 64.272 0.16948 76.478 0.28417 -41.06 2000 0.33474 148.29 2.32411 60.957 0.18794 75.871 0.27768 -42.85 2200 0.35637 142.04 2.14839 57.832 0.20605 75.110 0.26668 -46.18 2400 0.37744 139.36 1.98777 54.970 0.22550 74.006 0.26080 -50.95 2600 0.38051 137.81 1.84854 52.197 0.24677 72.705 0.26212 -55.23 2800 0.36764 134.27 1.75104 49.153 0.26420 72.043 0.26130 -57.92 3000 0.36313 127.61 1.66315 46.172 0.28329 71.353 0.25281 -60.56