! Filename: PRF957N.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=6V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.65951 -41.17 22.19535 149.74 0.020028 71.766 0.87500 -19.82 200 0.53743 -72.88 17.29519 129.63 0.032672 63.220 0.70295 -30.35 300 0.45583 -95.81 13.49497 117.00 0.041168 60.843 0.58300 -34.53 400 0.41062 -112.2 10.85423 108.69 0.048254 61.210 0.50802 -36.04 500 0.38421 -124.1 9.02098 102.78 0.055062 62.652 0.46260 -36.48 600 0.36572 -132.8 7.69915 98.191 0.061934 64.264 0.43447 -36.46 700 0.34886 -139.7 6.70158 94.448 0.068912 65.728 0.41699 -36.22 800 0.33265 -145.7 5.92703 91.175 0.075898 67.085 0.40509 -35.80 900 0.31771 -151.6 5.30055 88.255 0.083088 68.304 0.39545 -35.40 1000 0.30695 -157.4 4.79945 85.653 0.090464 69.317 0.38683 -35.12 1200 0.30030 -168.0 4.05085 80.890 0.10554 70.706 0.37109 -35.54 1400 0.30405 -175.0 3.53343 76.584 0.12092 71.542 0.36136 -37.44 1600 0.29676 -179.6 3.12630 72.669 0.13694 72.216 0.35942 -39.47 1800 0.27718 174.19 2.80627 69.449 0.15365 72.497 0.35774 -40.71 2000 0.26749 164.20 2.55499 65.920 0.16962 72.717 0.35009 -41.92 2200 0.28334 154.96 2.36105 62.523 0.18581 72.647 0.33860 -44.43 2400 0.30532 150.59 2.18505 59.436 0.20323 72.270 0.33242 -48.15 2600 0.31140 148.57 2.03231 56.587 0.22240 71.748 0.33385 -51.49 2800 0.29908 144.92 1.92914 53.605 0.23840 71.564 0.33305 -53.58 3000 0.29090 137.17 1.83133 50.577 0.25579 71.338 0.32484 -55.71 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.22 0.16 28 0.16 800 1.4 0.19 81 0.16 900 1.51 0.21 75 0.16 1000 1.5 0.19 81 0.23 1500 1.5 0.29 126 0.16 2000 1.86 0.27 -165 0.15