! Filename: PRF957O.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=6V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.55816 -51.10 27.37152 143.97 0.018301 70.128 0.82050 -23.70 200 0.43959 -86.36 19.73531 123.22 0.028878 64.156 0.62390 -33.35 300 0.37832 -109.6 14.75416 111.60 0.036779 64.040 0.50833 -35.85 400 0.34965 -125.1 11.62107 104.26 0.044223 65.744 0.44348 -36.12 500 0.33426 -135.6 9.54859 99.089 0.051810 67.635 0.40678 -35.87 600 0.32268 -143.2 8.09474 95.077 0.059471 69.181 0.38547 -35.47 700 0.31117 -149.0 7.01499 91.751 0.067244 70.515 0.37329 -35.04 800 0.29888 -154.3 6.18872 88.861 0.075091 71.589 0.36535 -34.50 900 0.28772 -159.6 5.52464 86.232 0.083067 72.486 0.35870 -34.03 1000 0.28004 -165.0 4.99610 83.896 0.091140 73.149 0.35245 -33.71 1200 0.27851 -174.5 4.20893 79.553 0.10750 73.847 0.33986 -34.15 1400 0.28458 179.63 3.66609 75.531 0.12397 74.077 0.33191 -36.18 1600 0.27755 175.91 3.24022 71.869 0.14104 74.230 0.33114 -38.39 1800 0.25909 169.98 2.90724 68.778 0.15852 74.020 0.33052 -39.62 2000 0.25146 160.09 2.64578 65.451 0.17533 73.814 0.32356 -40.77 2200 0.26925 151.23 2.44408 62.206 0.19200 73.437 0.31214 -43.26 2400 0.29199 147.53 2.26178 59.259 0.20981 72.743 0.30581 -47.10 2600 0.29802 146.08 2.10363 56.510 0.22931 71.916 0.30717 -50.56 2800 0.28531 142.80 1.99458 53.614 0.24540 71.508 0.30668 -52.60 3000 0.27736 135.09 1.89216 50.665 0.26298 71.046 0.29860 -54.58 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.44 0.08 43 0.15 800 1.57 0.14 98 0.2 900 1.72 0.17 102 0.14 1000 1.71 0.17 96 0.225 1500 1.69 0.31 133 0.13 2000 2.05 0.29 -155 0.16