! Filename: PRF957Q.S2P Version: 3.0 ! Philips part #: PRF957 Date: Nov 1998 ! Bias condition: Vce=6V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 100 0.40184 -72.13 34.14289 134.60 0.015519 69.172 0.71847 -28.90 200 0.33033 -111.4 21.96920 114.70 0.024422 67.940 0.51221 -35.14 300 0.30742 -132.6 15.68402 104.95 0.032510 70.252 0.41816 -34.77 400 0.30098 -145.0 12.10670 98.945 0.040790 72.387 0.37193 -33.61 500 0.29777 -152.8 9.84187 94.678 0.049201 74.070 0.34818 -32.79 600 0.29332 -158.1 8.29181 91.336 0.057735 75.220 0.33602 -32.27 700 0.28641 -162.4 7.16305 88.516 0.066298 75.954 0.33020 -31.89 800 0.27829 -166.6 6.30391 86.003 0.074922 76.518 0.32707 -31.46 900 0.27079 -171.0 5.62015 83.698 0.083528 76.951 0.32411 -31.09 1000 0.26685 -175.6 5.07838 81.602 0.092281 77.116 0.32068 -30.92 1200 0.27024 176.70 4.27214 77.669 0.10978 77.077 0.31166 -31.62 1400 0.27770 172.41 3.71568 73.988 0.12713 76.751 0.30568 -34.01 1600 0.27104 169.63 3.28010 70.517 0.14503 76.369 0.30620 -36.51 1800 0.25386 164.09 2.94306 67.560 0.16326 75.682 0.30671 -37.96 2000 0.24900 154.59 2.68079 64.363 0.18065 75.131 0.30056 -39.18 2200 0.26913 146.62 2.47458 61.245 0.19788 74.439 0.28949 -41.77 2400 0.29226 143.73 2.28944 58.434 0.21609 73.467 0.28303 -45.79 2600 0.29778 142.83 2.12864 55.750 0.23590 72.387 0.28440 -49.48 2800 0.28484 139.76 2.01627 52.941 0.25227 71.770 0.28435 -51.60 3000 0.27769 132.27 1.91198 50.043 0.27007 71.141 0.27643 -53.55 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.85 0.08 -161 0.26 800 2.19 0.23 171 0.08 900 2.22 0.26 163 0.1 1000 2.28 0.18 141 0.2 1500 2.2 0.39 143 0.15 2000 2.57 0.34 -139 0.23