About NXP Campaigns
To help make finding the right product or discovering the most up-to-date innovations amongst our portfolio simpler, NXP Semiconductors has a number of ongoing online promotions. Take a look yourself and see how you can benefit from the various sample, demonstration board and webinar offers available.
UNLEASH RF – LNA

Integrating functionality based on application need with RF LNAs
Unleash RF through integration. Sometimes engineers feel compelled to integrate to meet today’s signal integrity, power consumption and footprint demands. One example is the low noise amplifier – a vital component as ever more applications go wireless. Discover how NXP delivers affordable and reliable RF LNAs together with the integration customization you need to meet your application requirements. Read more »
Cortex-M4

Signal processing, Performance, Peripherals
Best-in-class performance with unprecedented flexibility
Looking for a microcontroller with that little added extra? NXP’s LPC4000 family of Cortex-M4 microcontrollers combines the benefits of a microcontroller with high performance digital signal processing. Upwardly code compatible from existing Cortex-M3 and Cortex-M0 processors, these products are an ideal single-chip solution for motor control, power conversion, audio, and communications applications. Read more »
NFC

The next experience in mobile
Your smart phone will unlock new interaction with the world around you. NXP, co-founder of Near-Field Communication, shows solutions which are richer and more convenient: on the go, at work, at home and for fun. Read more »
Automotive Interface

Face the road ahead - Driving LCDs with clarity.
Controlling LEDs and RTCs with accuracy
Are you designing displays and control functionality for automotive applications? NXP offers you compact and highly integrated solutions that ensure information gets across to the driver quickly and clearly. Choose from a broad range of AEC-Q100 compliant LCD drivers, LED controllers, RTCs and many other outstanding interface devices from I/O expanders to capacitive sensors. Read more »
NXP Connects the car

Driving secure connected mobility
This is your route to revolutionizing the driving experience through connected mobility. NXP’s solutions for automotive security, telematics, car-to-x communication, remote car management, and broadcast reception enable a growing number of new smart mobility applications. Read more »
Build up your discrete workbench

A simple solution for size, value and efficiency gains
When you reach for a discrete solution, optimize the efficiency of your design with an ideal balance of power, size and value. With NXP’s discrete products on your workbench you can conserve power, shrink design footprints, increase functionality and meet legislative requirements. Read more »
Interface computing

Innovate your interface designs – take computing to 10G and beyond
To enable new and advanced computing applications, interface technology must support higher speeds, provide excellent signal integrity, extend core functionality, and bridge old standards with the new. NXP addresses each of these challenges with one portfolio, including leading high-speed switches. Read more »
Greenchip

The smarter way to energy efficiency
Aimed at improving energy efficiency and reducing carbon emissions, GreenChip technology lies at the heart of our cost-effective, high-efficiency power and lighting ICs. Our newly extended portfolio covers a wide range of applications including mobile device chargers, white goods, PC peripherals, consumer, industrial and residential systems, LCD backlighting and retrofit LEDs. Read more »
I²C

When it comes to simplifying designs, engineers have been getting on the I²C-bus to transfer control and real-time data between chips for over 30 years. As the world’s number one supplier of I²C solutions, NXP continues to develop the vital peripheral and bus enabler functions. Choose from a variety of bus enabler and peripheral functions that regularly raise the bar in performance and low power operation. Read more
Authentication

Absolute authentication
Protect your brand
Across almost every market, brand owners are facing increasing levels of counterfeiting, illicit content and software attacks. To tackle these issues, NXP offers a complete authentication solution including key management, trust provisioning, software and hardware integration services and technical support. Read more »
Cortex-M0

NXP Cortex-M0™ A simple choice for 8/16-bit apps
Save power, reduce cost, shrink your 8- / 16-bit designs, and get to market fast by switching to NXP’s Cortex-M0. It is that simple. NXP’s Cortex-M0 portfolio breaks through the traditional boundaries of bit size and architecture. So when you choose NXP's Cortex-M0 family of microcontrollers, you get much more than a 32-bit microcontroller loaded with options. You get a flexible, future-proof way to move up the performance chain. Read more »
High Performance RF

High Performance RF
For the most demanding applications
When it comes to the most demanding RF applications, the first thing on the designer's mind is to meet the specified performance. So that is exactly what NXP enables you to do, with the added benefits of silicon-based, volume manufacturing process technologies. That means you can design your systems to the highest specifications, while still retaining potential trade-offs with respect to efficiency, power, ruggedness, consistency and integration levels. Read more »
Automotive

Driving innovation. Driving efficiency.
From conventional to electrical vehicles
The car is changing. Technology advances and innovative automotive electronic systems are driving up overall vehicle efficiency in both internal combustion and hybrid vehicles. However it is not just improvements in individual systems and components that are helping reduce fuel consumption, CO2 emissions and costs. Many of the real breakthroughs in vehicle efficiency are being achieved when the car is viewed as a complete, smart set of sub-systems. Read more »

















Follow us