Online SSL152x design tool

July 20, 2009
SSL design tool

Simplifying design of LED drivers from 2 W up to 25 W, NXP’s latest online tool puts the power and convenience of interactive design at your fingertips. Using the SSL152x tool you can create two different application types - an isolated (flyback) and a non-isolated (buck) converter. Output power is user-defined and can be either fixed or dimmed using pulse width modulation (PWM).

The SSL152x tool generates schematic, bill of material and transformer parameters, calculates the design’s efficiency, and presents an overview of losses. Also, for a better understanding of the application it can be simulated either online or even locally after downloading the schematics and simulator.

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

How to search?