New highly efficient low VCEsat transistors

March 02, 2010
4th Generation Biss Transistors

Eindhoven, Netherlands, 2nd March - NXP Semiconductors has launched the complete portfolio of its new 4th generation low VCEsat (BISS) transistors. The product family comes in two optimized branches - an ultra-low VCEsat and a high-speed switching branch. They are available in a voltage range from 20 V to 60 V and are housed in small SMD packages SOT23, SOT457, SOT89, SOT223 and SOT96 (SO-8).

Setting a new benchmark for reduced on-state-resistance and keeping switching times to an absolute minimum, these transistors live up to their name as Breakthrough In Small-Signal (BISS) transistors. Transistors from the ultra-low VCEsat branch enable ultra-low saturation voltage below 50 mV at 1 A. The four new high-speed switching transistors come with reduced switching and storage times down to 125 ns. The new BISS-4 products demonstrate that bipolar transistor technology is an ideal option for switching applications that require higher performance and reduced switching losses.

“By introducing the 4th generation of BISS transistors with its superior low-ohmic substrate technology, NXP is setting the pace in the industry for low VCEsat transistors in small SMD packages and opening new applications for bipolar transistor technology,” said Frank Thiele, product marketing manager for small-signal transistors, NXP Semiconductors.

The new BISS-4 transistors provide high circuit efficiency, low power losses and generate less heat than standard transistors in the same package. With a DC collector current of 4.3 A (peak ICM 8 A) in a small SOT23 package, these new products double the performance of former low VCEsat transistors in SOT23. The new BISS-4 types are designed for loadswitch, switch mode power supply (SMPS) and power management functions in high-volume consumer, communication, computing and automotive applications.

All new single transistors are AEC-Q101 qualified and come in packages that are free of halogens and antimony oxides and comply with non-flammability classification UL 94V-0 and RoHS standards. NXP launched the first BISS transistors family ten years ago and is a leading supplier for these products.

Availability

NXP's new low VCEsat transistors are ready for ordering. Samples are available immediately for design-in.

Product overview - Ultra-low VCEsat devices, optimized for load-switch applications

Single transistors

Type Package Polarity VCEO (V) IC (A) ICM (A) RCEsat typ (mohm) @ IC; IC/IB = 10
PBSS4021NT SOT23 NPN 20 4.3 8 36
PBSS4021NX SOT89 (SC-62) 7 15 19
PBSS4021NZ SOT223 (SC-73) 8 20 14
PBSS4021PT SOT23 PNP 3.5 8 55
PBSS4021PX SOT89 (SC-62) 6.2 15 23
PBSS4021PZ SOT223 (SC-73) 6.6 20 22
PBSS4041NT SOT23 NPN 60 3.8 8 46
PBSS4041NX SOT89 (SC-62) 6.2 15 25
PBSS4041NZ SOT223 (SC-73) 7 15 17.5
PBSS4041PT SOT23 PNP 2.7 8 80
PBSS4041PX SOT89 (SC-62) 5 15 40
PBSS4041PZ SOT223 (SC-73) 5.7 15 29

Double transistors

Type Package Polarity VCEO (V) IC (A) ICM (A) RCEsat typ (mohm) @ IC; IC/IB = 10
PBSS4021SN SOT96 (SO8) NPN/NPN 20 7.5 15 25
PBSS4021SPN NPN/PNP 7.5/6.3 15 25/36
PBSS4021SP PNP/PNP 6.3 15 36
PBSS4041SN NPN/NPN 60 6.7 15 32
PBSS4041SPN NPN/PNP 6.7/5.9 15/10 32/47
PBSS4041SP PNP/PNP 5.9 10 47

Product overview - Low VCEsat devices, optimized for high-speed switching applications

Single transistors

Type Package Polarity VCEO (V) IC (A) ICM (A) RCEsat typ (mohm) @ IC; IC/IB = 10
PBSS4032NT SOT23 NPN 30 2.6 5 76
PBSS4032ND SOT457 (SC-74) 3.5 6 50
PBSS4032NX SOT89 (SC-62) 4.7 10 45
PBSS4032NZ SOT223 (SC-73) 4.9 10 45
PBSS4032PT SOT23 PNP 2.4 5 110
PBSS4032PD SOT457 (SC-74) 2.7 5 88
PBSS4032PX SOT89 (SC-62) 4.2 10 58
PBSS4032PZ SOT223 (SC-73) 4.4 10 58

Double transistors

Type Package Polarity VCEO (V) IC (A) ICM (A) RCEsat typ (mohm) @ IC; IC/IB = 10
PBSS4032SN SOT96 (SOB) NPN/NPN 30 5.7 10 45
PBSS4032SP PNP/PNP 4.8 10 65
PBSS4032SPN NPN/PNP 5.7/4.8 10 45/65

Advantages of new low VCEsat transistors

all types in SOT23

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

How to search?