At embedded world 2010 we had the greatest of pleasure to welcome a great number of visitors to the NXP booth. Thanks to everyone for coming. To help you explore our broad range of ARM-based microcontrollers, industries lowest power consumption RTCs and dimmable LED driver, check out the list of literature below for further information.
Key highlights
- LPC1100 series, NXP LPC1100 is the world's first Cortex-M0 based microcontroller series: Built around the new Cortex-M0 architecture, the smallest, lowest-power, and most energy-efficient ARM core ever developed, these MCUs are ideally-equipped for use in battery-powered consumer devices, smart meters, motor control, and more.
- LPC1300 series, the industry's lowest power 32-bit Cortex™-M3 based microcontrollers: The new NXP LPC1300 series, based on the Cortex™-M3 Rev2 core and designed for embedded 16 and 32-bit applications, operates at 70MHz and consumes approximately 200 µA per MHz, delivering advanced energy management alongside superior levels of integration.
- LPCXpresso: LPCXpresso is a new, low-cost development platform available from NXP. The platform supports ARM-based LPC microcontrollers and includes a simplified Eclipse-based IDE and a low-cost target board combined with a JTAG debugger. The LPCXpresso target board is jointly developed by Embedded Artists, Code Red, and NXP. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
- mBed: Rapid Prototyping for NXP LPC Microcontrollers in Minutes - The mbed NXP LPC1768 board lets designers create prototypes without having to work with low-level microcontroller details, so they can experiment and iterate faster than ever. The NXP microcontroller LPC1700 products are a series of cost-effective, low-power Cortex-M3 devices that operate at up to 120MHz.
Related links
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.




Follow us