Intermediate level gate drive N-channel enhancement mode Field-Effect Transistors (FETs) in industry-standard packages using advanced TrenchMOS technology. This wide range of devices has been designed and qualified to the appropriate AEC Q101 standard for use in high performance automotive applications.
Features and benefits
- AEC Q101 compliant
- Low conduction losses due to very low on-state resistance
- Suitable for logic and standard level gate drive sources
- Suitable for thermally demanding environments due to 175 °C rating
Applications
- 12 V Automotive systems
- Start-Stop micro-hybrid applications
- Electric and electro-hydraulic power steering
- Motors, lamps and solenoids
- Transmission control
30 V N-channel Automotive TrenchMOS
| RDSon [max] @ @ 10V [mΩ] | RDSon [max] @ @ 5V [mΩ] | ID [max] @ @ 25 °C [A] | Rth(j-mb) [max] [K/W] | TO-220 (SOT78A) | I²PAK (SOT226) | D²PAK-7 (SOT427) | D²PAK (SOT404) | DPAK (SOT428) |
|---|---|---|---|---|---|---|---|---|
| 1 | 180 | BUK6C1R0-30C | ||||||
| 1.2 | 180 | BUK6C1R2-30C | ||||||
| 1.6 | 2.5 | 120 | 0.49 | BUK661R6-30C | ||||
| 1.8 | 120 | 0.45 | BUK761R8-30C | |||||
| 1.9 | 2.8 | 120 | 0.57 | BUK661R8-30C | ||||
| 2.2 | 3 | 120 | 0.45 | BUK652R0-30C | BUK6E2R0-30C | |||
| 2.4 | 3 | 120 | 0.59 | BUK652R1-30C | ||||
| 2.8 | 3.9 | 100 | 0.74 | BUK662R5-30C | ||||
| 3.3 | 4.4 | 100 | 0.74 | BUK652R7-30C | ||||
| 3.5 | 5.1 | 100 | 0.95 | BUK663R5-30C | ||||
| 3.8 | 5.6 | 100 | 0.95 | BUK653R7-30C | ||||
| 4.5 | 6 | 90 | 0.95 | BUK624R5-30C | ||||
| 4.5 | 75 | 0.95 | BUK724R5-30C | |||||
| 5.2 | 7.5 | 81 | 1.17 | BUK6207-30C | ||||
| 9.8 | 15 | 46 | 1.87 | BUK6209-30C | ||||
| 14 | 22 | 33 | 2.52 | BUK6213-30C |
Types in bold red italic underline represent products in development
40 V N-channel Automotive TrenchMOS
| RDSon [max] @ @ 10V [mΩ] | RDSon [max] @ @ 5V [mΩ] | ID [max] @ @ 25 °C [A] | Rth(j-mb) [max] [K/W] | TO-220 (SOT78A) | I²PAK (SOT226) | D²PAK-7 (SOT427) | D²PAK (SOT404) | DPAK (SOT428) |
|---|---|---|---|---|---|---|---|---|
| 1.3 | 180 | BUK6C1R3-40C | ||||||
| 1.5 | 180 | BUK6C1R5-40C | ||||||
| 1.9 | 2.6 | 120 | 0.45 | BUK661R9-40C | ||||
| 2 | 100 | 0.45 | BUK762R0-40C | |||||
| 2.3 | 3.1 | 120 | 0.45 | BUK652R3-40C | BUK6E2R3-40C | |||
| 2.3 | 120 | 0.45 | BUK752R3-40C | BUK7E2R3-40C | ||||
| 2.3 | 3.2 | 120 | 0.59 | BUK662R4-40C | ||||
| 2.7 | 3.6 | 120 | 0.59 | BUK652R6-40C | ||||
| 3.2 | 4.8 | 100 | 0.74 | BUK663R2-40C | ||||
| 3.6 | 5.3 | 100 | 0.74 | BUK653R4-40C | BUK6E3R4-40C | |||
| 3.6 | 100 | 0.74 | BUK763R6-40C | |||||
| 4 | 100 | 0.74 | BUK754R0-40C | |||||
| 4.6 | 6.1 | 80 | 0.95 | BUK664R6-40C | ||||
| 4.8 | 6.5 | 88 | 0.95 | BUK654R8-40C | ||||
| 5 | 6.9 | 87 | 0.95 | BUK625R0-40C | ||||
| 5 | 75 | 0.95 | BUK725R0-40C | |||||
| 6.2 | 8.8 | 70 | 1.17 | BUK6208-40C | ||||
| 12 | 16.3 | 41 | 1.87 | BUK6212-40C | ||||
| 18 | 23 | 42 | 2.52 | BUK6218-40C |
Types in bold red italic underline represent products in development
55 V N-channel Automotive TrenchMOS
| RDSon [max] @ @ 10V [mΩ] | RDSon [max] @ @ 5V [mΩ] | ID [max] @ @ 25 °C [A] | Rth(j-mb) [max] [K/W] | TO-220 (SOT78A) | I²PAK (SOT226) | D²PAK-7 (SOT427) | D²PAK (SOT404) | DPAK (SOT428) |
|---|---|---|---|---|---|---|---|---|
| 1.8 | 180 | BUK6C1R8-55C | ||||||
| 2.1 | 180 | BUK6C2R1-55C | ||||||
| 2.7 | 3.8 | 120 | 0.45 | BUK663R5-55C | ||||
| 3.2 | 4.2 | 120 | 0.45 | BUK653R2-55C | BUK6E3R2-55C | |||
| 3.9 | 4.9 | 120 | 0.59 | BUK653R2-55C | BUK663R5-55C | |||
| 4.9 | 6.6 | 97 | 0.74 | BUK664R4-55C | ||||
| 5.4 | 7 | 92.6 | 0.74 | BUK654R6-55C | ||||
| 6.5 | 8.7 | 72 | 0.95 | BUK6607-55C | ||||
| 7 | 9 | 72 | 0.95 | BUK6507-55C | ||||
| 7.8 | 10 | 90 | 0.95 | BUK6207-55C | ||||
| 9.6 | 13.2 | 55 | 1.17 | BUK6210-55C | ||||
| 19 | 24.5; | 31 | 1.87 | BUK6217-55C | ||||
| 29 | 38 | 22 | 2.52 | BUK6228-55C |
Types in bold red italic underline represent products in development
75 V N-channel Automotive TrenchMOS
| RDSon [max] @ @ 10V [mΩ] | RDSon [max] @ @ 5V [mΩ] | ID [max] @ @ 25 °C [A] | Rth(j-mb) [max] [K/W] | TO-220 (SOT78A) | I²PAK (SOT226) | D²PAK-7 (SOT427) | D²PAK (SOT404) | DPAK (SOT428) |
|---|---|---|---|---|---|---|---|---|
| 2.8 | 180 | BUK6C2R8-75C | ||||||
| 3.3 | 180 | BUK6C3R3-75C | ||||||
| 4 | 5.3 | 120 | 0.45 | BUK663R7-75C | ||||
| 4 | 100 | 0.45 | BUK764R0-75C | |||||
| 4.2 | 5.3 | 120 | 0.45 | BUK654R0-75C | BUK6E4R0-75C | |||
| 4.3 | 100 | 0.45 | BUK754R3-75C | BUK7E4R3-75C | ||||
| 5 | 6.3 | 120 | 0.59 | BUK664R8-75C | ||||
| 5.3 | 6.5 | 98 | 0.59 | BUK655R0-75C | ||||
| 7.6 | 9.1 | 72 | 0.74 | BUK6507-75C | BUK6607-75C | |||
| 10.4 | 12.4 | 54 | 0.95 | BUK6510-75C | BUK6610-75C | |||
| 11 | 13.2 | 52 | 0.95 | BUK6211-75C | ||||
| 15 | 18 | 57 | 1.17 | BUK6215-75C | ||||
| 29 | 35 | 23 | 1.87 | BUK6226-75C | ||||
| 46 | 56 | 16 | 2.52 | BUK6240-75C |
Types in bold red italic underline represent products in development
Related literature
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.




Follow us