Extending the range of Power MOSFETs in The Toughest Power SO-8

January 22, 2010
PowerMos T6

We've extended our range of Trench 6 MOSFETs with new devices at 60 V and 100 V in Power SO-8 (LFPAK).

NXP leads the way with its range of Trench 6 MOSFETs in LFPAK (Loss Free PAcKage). By combining Trench 6 silicon with the high performance LFPAK package, our new devices provide customers with numerous performance and reliability advantages.

  • 3.6 mΩ (typical) 60 V in a Power-SO8 footprint (PSMN5R5-60YS)
  • 10.0 mΩ (typical) 100 V in a Power-SO8 footprint (PSMN012-100YS)
  • World's first <1 mΩ 25 V MOSFET in a Power-SO8 footprint for switching applications
  • The only Power-SO8 devices rated to 175 °C
  • The only Power-SO8 package automotive rated to AEC - Q101
  • The LFPAK is rated for ID(MAX) up to 100 A
  • Fully compatible with visual inspection machines (unlike many Power-SO8 alternatives which require X-ray inspection)
  • Avalanche rated
  • ROHS compliant and halogen-free

Related links

In addition to the new Power SO-8 types we've extended the range of devices available in the industry-standard TO220 (SOT78), operating now at 60 V and 100V adding to the portfolio of 30 V, 40 V and 80 V

For more information and to select Power MOSFETs for your application please go to www.nxp.com/mosfets

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

How to search?