New leadless powerhouse, only 2 x 2 x 0.65 mm

July 31, 2010

Download datasheets

P-channel MOSFETs:
Low VCEsat transistors:
  Click here for the parametric search for low VCEsat transistors in SOT1061
   
Low VF Schottky rectifiers:
  Click here for the parametric search for low VF Schottky rectifiers in SOT1061

 

New leadless powerhouse SOT1061/SOT1118

 

NXP is now offering low VCEsat transistors, low VF Schottky rectifiers as well as P-channel dual MOSFETs and MOSFET-Schottky combinations in the small leadless medium-power SMD packages SOT1061 and SOT1118. The 3-pin and 6-pin packages measure only 2 x 2 x 0.65 mm and offer an increased lifetime with an exposed heat sink for excellent thermal and electrical performance (Ptot > 1 W).

They enable a high integration of functions on a very small footprint - perfect for today's thin and small applications. Functions housed in SOT1061 and SOT1118 are well suited managing power in portable devices, especially in designs that use portable lithium-ion battery-charging circuits.

Key benefits of the new leadless packages:

  • small package size only 0.65 mm high, enabling a higher integration for smaller designs
  • energy savings
  • similar performance as other medium power packages, such as SOT89 (SC-62) and SOT457 (SC-74), on a much smaller footprint.
SOT1061 SOT1118

Product benefits

SOT1061

Highlights P-channel MOSFETs

  • ESD protected MOSFET of >1 KV HBM
  • Very low RDSon of <70 mΩ at VGS = 4.5 V
  • 1.8 V RDSon rating for operation at low voltage gate drive levels
  • Schottky VF typical of 455 mV and 325 mV
  • Best-in-class thermal performance due to extra heatsink

Highlights low VCEsat (BISS) transistors

  • DC collector current of up to 6 A (peak ICM = 7 A)
  • Ultra-low saturation voltage VCEsat down to 200 mV at 6 A collector current IC
  • Ultra-low saturation resistance RCEsat of only 33 mΩ
  • Full range of voltages from 12 to 100 V

Highlights low VF Schottky rectifiers

  • High forward-current capability with low forward voltage drop (VF max of 470 V @ IF = 2 A)
  • Integrated guard ring for stress protection (high performance and efficiency)
  • AEC-Q101-qualified

Key applications

  • Portable devices
  • Power management
  • Load switches, battery chargers, DC/DC converters
  • LED driver circuits in LCD backlight units
  • Switch Mode Power Supply (SMPS)

Related links

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

How to search?