At embedded world 2011 we had the greatest of pleasure to welcome a great number of visitors to the NXP booth. Thanks to everyone for coming. To help you explore our broad range of ARM-based microcontrollers, ID and Interface Products solutions check out the literature page or Related Links section for further information.
Key highlights included a.o.
- M0 - A Simple Choice Built around the new Cortex-M0 architecture, these products offer lowest active power, More value through high code density, small size package options, a low cost tool chain and high processing performance.
- M3 - The All Round MCU Family The new NXP LPC1300, 1700, 1800 series, based on the Cortex™-M3 core and designed for embedded 16 and 32-bit applications, operates at up to 150MHz delivering advanced energy management alongside superior levels of peripheral integration.
- M4 - Perfect Team players The new ARM Cortex-M4 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The ARM Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point processor is integrated in the core. It contains an ARM Cortex-M0 coprocessor, up to 264 kB of data memory, advanced configurable peripherals such as the State Configurable Timer (SCT) and the Serial General Purpose I/O (SGPIO) interface, controllers an external memory controller and multiple digital and analogue peripherals.
Related links
- Microcontroller products
- Cortex-M0 - A simple choice (campaign website)
- Interface and connectivity products
- Identification and security products
- Absolute authentication - (campaign website)
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.




Follow us