NXP, your one-stop-shop for high-quality products, supplies an attractive portfolio of standard and advanced linear devices.
NXP's standard linear portfolio offers high quality industry standard linear devices, including adjustable precision shunt regulator and linear voltage regulators with adjustable and fixed output voltages. These products support your demand for high product quality and supply reliability .
NXP's advanced linear portfolio is optimized for applications with challenging Space requirements, high battery lifetime demands, and a superior operating stability. Our solutions support high product quality, longer lifetime, and a minimization of board space.
The entire portfolio is Pb-free, RoHS compliant, and free of Halogen and Antimony.
NX1117C / CE series

The NX1117C/NX1117CE are two series of low-dropout positive voltage regulators with an output current capability of 1 A. The two series consist of 18 fixed output voltage versions and two adjustable output voltage versions. NX1117C series offers an output voltage accuracy of ±1% and NX1117CE series of ±1.25 %.
The regulators feature output current limiting, Safe Operating Area (SOA) control, and thermal shutdown.
The NX1117C/NX1117CE series are housed in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.
| Key features and benefits | Key applications |
|---|---|
|
|
LD6805 series

The LD6805 series is a small size low-dropout regulator (LDO) family with a maximum voltage drop of 250 mV @ 150 mA current rating.
Offering a high PSRR (75 dB), an exceptionally low quiescent current (35 µA typ), and a standby current of just 0.1 µA, this LDO meets the demands of battery-driven circuits. Other features include an ultra-small lead-free SOT1194 (HXSON4) package, low noise (40 µVrms), excellent ESD immunity (7 kV HBM), and a low dropout voltage.
This series is ideal for use in applications requiring component miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices
| Key features and benefits | Key applications |
|---|---|
|
|
LD6806 series

The LD6806 series is a small size low-dropout regulator (LDO) family with a maximum voltage drop of 60 mV @ 200 mA current rating. The device is available in three different ultra small packages, one 0.4 mm pitch CSP, a five pin SOT753 and one leadless plastic package SOT886.
The operating voltage ranges from 2.3 V to 5.5 V and the output voltage ranges from 1.2 V to 3.6 V.
Each product in the family is available in two versions: high-ohmic (H version) or with an integrated auto-discharge (pull-down) circuit (P version).
This series is ideal for use in applications requiring component miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices.
| Key features and benefits | Key applications |
|---|---|
|
|
TL431 series

The TL431 series is a three-terminal shunt regulator family with an output voltage range between Vref = 2.495 V and 36 V, to be set by two external resistors.
- The TL431xDBZR types feature an enhanced stability area with a very low load capacity requirement
- The TL431xFDT types offer an enhanced stability area and a higher ElectroMagnetic Interference (EMI) ruggedness, for example, for Switch Mode Power Supply (SMPS) applications
- The TL431xSDT types are designed for standard requirements and linear applications.
| Key features and benefits | Key applications |
|---|---|
|
|
Selection guide
NX1117C / CE Low-dropout adjustable and fixed linear voltage regulators
| Product type | Vout tolerance | Vout (V) | Vmax (V) | Imax (A) | Vout drop (V) @ 800 mA | Package |
|---|---|---|---|---|---|---|
| NX1117CxxZ | 1% | 1.2, 1.5, 1.8, 1.9, 2.0, 2.5, 2.85, 3.3, 5.0 | 20 | 1 | 1.1 | SOT223(SC-73) (6.5 x 3.5 x 1.65 mm) |
| NX1117CExxZ | 1.25% | |||||
| NX1117CADJZ | 1% | 1.25 adj. | ||||
| NX1117CEADJZ | 1.25% |
| Product type* | Vout** (V) | Vin (V) | ΔV0 | PSRR (db) @1kHz@1mA | Iout (mA) | Iq (µA) | Output noise (µVrms) | Package |
|---|---|---|---|---|---|---|---|---|
| LD6805K/xxP | 1.2, 1.3, 1.4, 1.6, 1.8, 2.0, 2.2, 2.3, 2.5, 2.8, 2.9, 3.0, 3.3, 3.6 | 2.3 to 5.5 | ±2% | 75 | 150 | 35 | 40 | SOT1192(HXSON4) (1.0 x 1.0 x 0.56 mm) |
| LD6805K/xxH |
* The characteristics above represent typical values ** Other output voltages are available on request
LD6806 Ultra low-dropout voltage regulators - 200 mA
| Product type* | Vout | Vin | ΔV0 | PSRR @1kHz@1mA | Iout | PD | Output noise | Package (Package) |
|---|---|---|---|---|---|---|---|---|
| LD6806CX4/xxP | 1.2, 1.3, 1.4, 1.6, 1.8, 2.0, 2.2, 2.3, 2.5, 2.8, 2.9, 3.0, 3.3, 3.6 |
2.3 to 5.5 |
±2% |
55 |
200 |
650 |
30 | WLCSP4 (0.76 x 0.76 x 0.47 mm) |
| LD6806CX4/xxH | ||||||||
| LD6806F/xxP |
450 | SOT886 (HXSON6) (1.45 x 1.0 x 0.5 mm) | ||||||
| LD6806F/xxH | ||||||||
| LD6806TD/xxP |
700 | SOT753 (2.9 x 1.5 x 1.0 mm) | ||||||
| LD6806TD/xxH |
| Product type | Tamb (°C) | Vref | VKA (V) | IK (mA) | Package | ||
|---|---|---|---|---|---|---|---|
| Normal pinning | Mirrored pinning | ||||||
| TL431CDBZR | 0 to 70 | 2% | 2.495 | 36 | 100 | SOT23 (2.9 x 1.3 x 1.0 mm) | |
| TL431IDBZR | -40 to 85 | ||||||
| TL431/-QDBZR/-FDT/-SDT | TL431BM/-FDT/ -SDT | -40 to 125 | |||||
| TL431ACDBZR | 0 to 70 | 1% | |||||
| TL431AIDBZR | -40 to 85 | ||||||
| TL431A/-QDBZR/-FDT/-SDT | TL431BM/-FDT/ -SDT | -40 to 125 | |||||
| TL431BCDBZR | 0 to 70 | 0.5% | |||||
| TL431BIDBZR | -40 to 85 | ||||||
| TL431B/-QDBZR/-FDT/-SDT | TL431BM/-FDT/ -SDT | -40 to 125 | |||||
Related links
NXP ultra low-dropout voltage regulators LD6806 series
NXP high PSRR low-dropout voltage regulator LD6805
NXP shunt voltage regulators TL431 & TLVH431 and linear voltage regulator NX1117 portfolio
NX1117C / CE Low-dropout adjustable and fixed linear voltage regulators
LD6806 Ultra low-dropout voltage regulators - 200 mA
TL431 Adjustable shunt voltage regulators with Vref = 2.495 V
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.









Follow us