NXP small-signal N- and P-channel low RDSon MOSFETs

May 27, 2011

Our advanced MOSFET solutions deliver the flexibility and performance that today's market demands. NXP offers a wide range of general-purpose MOSFET solutions, available in a variety of package options, from the largest SOT223 to the world's smallest MOSFET in an SOT883 package - the ultimate in miniaturization. New leadless package solutions with extra heat sink like SOT1118 open a new dimension of improvements in higher efficiency and higher current capability at less board space.

Key features

  • Voltage range from 12V up to 300V
  • Low threshold voltages down to < 0.7 V
  • Handles high peak currents and voltages
  • Fast switching
  • New low RDSon P-channel types down to 27 mΩ
  • New low RDSon N-channel types down to 15 mΩ

Product benefits

New Low RDSon P- and N-channel types:
  • Low threshold voltage supports operation in battery-powered applications (mobile phones, PDAs, etc.)
  • Very low on-state resistance minimizes switching power losses
  • Smallest solution (SOT883) saves space in tight designs
     
New P-channel MOSFET and Schottky combination in SOT1118:
  • Smallest 2 x 2 mm leadless dual P-channel MOSFET in the market with only 0.65 mm package height
  • Best-in-class thermal performance due to extra heatsink
  • Increased energy efficiency with lowest VF of 365 mV and 520 mV @ 1 A respectively

Key applications

  • Load switches
  • Gate drivers in DC-DC converters
  • Low-voltage DC motor control
  • BI-directional level shifters
  • Battery protection in Li-ion powered applications
  • Buck conversion for high-end graphics cards

Download datasheet

Low RDSon P-channel MOSFETs: PMV48XP Datasheet
Product Information Page
PMV32UP Datasheet
Product Information Page
PMN27UP Datasheet
Product Information Page
PMN34UP Datasheet
Product Information Page
PMF170XP Datasheet will soon be released
Product Information Page will soon be released
PMG85XP Datasheet
Product Information Page
PMN48XP Datasheet
Product Information Page
PMV160UP Datasheet will soon be released
Product Information Page will soon be released
NX2301P Datasheet
Product Information Page
PMDPB65UP Datasheet
Product Information Page
PMFPB6532UP Datasheet
Product Information Page
PMFPB6545UP Datasheet
Product Information Page
Low RDSon N-channel MOSFETs: PMV28UN Datasheet
Product Information Page
PMV16UN Datasheet
Product Information Page
PMV30XN Datasheet
Product Information Page
PMV20XN Datasheet
Product Information Page
PMV37EN Datasheet
Product Information Page
PMV22EN Datasheet
Product Information Page
PMN20EN Datasheet
Product Information Page
PMN25UN Datasheet
Product Information Page
PMN35EN Datasheet
Product Information Page will soon be released
PMT21EN Datasheet will soon be released
Product Information Page will soon be released
PMT29EN Datasheet will soon be released
Product Information Page will soon be released
PMN25EN Datasheet will soon be released
Product Information Page will soon be released

Related links

Regular updates

To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.

How to search?