300 mA LDO regulator in SOT753 package

November 05, 2012

The small low-dropout (LDO) regulator LD6836TD is available in the 2.9 x 1.5 x 1.0 mm standard package SOT753 (SOT23-5 compatible). With an ultra low voltage drop of 100 mV at 300 mA current rating, it ensures long battery lifetime and superior operating stability while the package facilitates optimal heat dissipation.

It is ideal for analog and digital interfaces requiring lower than standard supply voltage in consumer appliances, and industrial and computing applications.

Download datasheet

LD6836TD datasheet

Key features

  • 300 mA output current rating
  • Ultra low dropout voltage of 100 mV at 300 mA output rating
  • Low output noise of only 30 µVRMS
  • Input voltage range 2.3 V to 5.5 V
  • Fixed output voltage between 1.2 V to 3.6 V
  • Integrated ESD protection of 10 kV Human Body Model
  • Turn-on time 150 µs

Key applications

  • TV and set-top boxes
  • Blu-ray and media players
  • Navigation devices
  • Building automation
  • Point of load applications
  • Desktop and tablet PCs
  • Notebooks, netbooks, ultrabooks
  • Digital still cameras and video cameras
  • Game pads

Related links

LD6836TD product information page
SOT753 package information page
Standard Linear campaign
News item about NXP‘s standard and advanced linear portfolio

How to search?