The DC6M4/5/6 series combine the advantages of a high performance, high frequency DC/DC buck converter with a small package (1.0 * 1.4 mm²). The 6 MHz switching frequency allows inductors as small as 470 nH to be used in order to save board space. Another key advantage is the ultra-low output voltage ripple performance of only 7 mV (typ).
Key features & benefits
- Ultra-low output voltage ripple of 7 mV (typ)
- Very small WLCSP6 package for board space reduction
- 6 MHz switching frequency to allow usage of smallest inductors
- Optimized for the load range of 40 mA to 650 mA with an
efficiency of up to 95% - Input voltage range 2.3 V - 5.5 V
- Available with output currents of 425, 500 and 650 mA
- Low quiescent current in shutdown of 0.2 µA (typ)
- Inrush, short circuit & temperature protection
- Available with Auto/PWM mode select, output voltage
- Select or Power good/XSHUTDOWN option
Key applications
Several functions and interfaces require lower than standard supply voltages in mobile appliances such as mobile phones, media players and other devices.
- Mobile phones
- Media player
- PC tablets
- DSC (Digital Still Cameras)
- Video cameras
- Game pads
- Notebooks, netbooks & ultrabooks





Follow us