Our new family of low VF Schottky diodes is encapsulated in a new, superflat DFN1608D-2 (SOD1608) package. With a typical thickness of just 0.37 mm and outline of 1.6 x 0.8 mm, this package is the smallest on the market that is capable of carrying a current of 2 A. Usually those performance parameters are found in devices more than four times larger in size. This makes it ideal for space constrained mobile equipment such as smartphones and tablet PCs. Typical applications include battery charging, display backlighting, switched-mode power supply (SMPS) and DC to DC conversion.
Datasheets for low VF Schottky diodes

Other benefits of the package include reduced PCB space and tin plated, 100% solderable side pads for easy visual inspection. It combines significant space-savings with industry leading power performance due to a huge heatsink at the package bottom.

The complete family consists of four PMEG20xx types optimized for low VF (VR = 20 V), and four PMEG40xx types for low IR (VR = 40 V). Average forward current ranges between 0.5 and 2 A. All types are already on the market and samples can be ordered via the sample store.

Features and benefits
- Average forward current IF (AV) up to 2 A
- Reverse voltage: VR up to 40 V
- Low forward voltage VF down to 410 mV
- Low reverse current
- AEC-Q101 qualified
- Ultra small leadless SMD plastic package
- Tin-plated solderable side pads
- 40% lower VF on same footprint
- Package height typ. 0.37 mm
Applications
- Battery charging
- Backlighting for smartphones
- Power supplies by DC to DC conversion
- SMPS for handheld equipment
Related links
- PMEG2005EPK
- PMEG2010EPK
- PMEG2015EPK
- PMEG2020EPK
- PMEG4005EPK
- PMEG4010EPK
- PMEG4015EPK
- PMEG4020EPK
- DFN1608D-2 (SOD1608) packages
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.







Follow us