NXP now offers the industry’s first MOSFETs in a 2x2 mm DFN package with tin-plated and 100 % solderable side pads. This makes soldering inspection much easier and improves mechanical robustness. The 30 V low RDSon N-channel MOSFETs in DFN2020MD-6 with a maximum drain current (ID) of 13 A give you the best power and thermal performance – similar to SO8. They are ideal for ultra-small load switches, power conversion and charger switches in small, thin applications such as smart phones and tablets where it is all about power density and efficiency.
With a portfolio of more than 60 MOSFETs in 2x2 mm and 1x0.6 mm DFN packages, NXP is a major player in MOSFETs addressing requirements for lowest RDSon on smallest footprint.
Download the datasheets
PMPB11EN - Nch 30 V VDS, 20 V VGS, 12 mOhm typ RDSon at 10 V
PMPB20EN - Nch 30 V VDS, 20 V VGS, 16.5 mOhm typ RDSon at 10 V
Key features and benefits

- Tin-plated solderable side pads for easy visual inspection and higher ruggedness
- Best-in-class low RDSon for reduced conduction losses translating into lower power consumption and longer battery life
- Best-in-class thermal performance on a small mounting area
- With only 0.6 mm height thinner than most competitor offerings
- Allows designers to replace products in larger packages (SO8, SOT457, 3x3, TSSOP8)
Key applications
- Portable and ultra portable applications like tablet PCs, cellular handsets incl. smartphones, camcorders, digital still cameras, MP3 player, eReaders, wireless inductive chargers, Notebook PCs, ultrabooks and eBooks
- Non portable but space constrained applications like DC motors, Server and Netcom equipment, and LED lighting
Related links
- Ultra-small MOSFETs campaign
- Application Note - Medium power small-signal MOSFETs in DC-to-DC conversion
- Package information page - DFN2020MD-6
- PMPB11EN - Product information page - Nch 30 V VDS, 20 V VGS, 12 mOhm typ RDSon at 10 V
- PMPB20EN - Product information page - Nch 30 V VDS, 20 V VGS, 16.5 mOhm typ RDSon at 10 V
- News item - NXP small-signal N- and P-channel low RDSon MOSFETs
- PR - NXP introduces world's first 2-mm MOSFETs with tin-plated solderable side pades






Follow us