First automotive MOSFET in DFN2020

November 05, 2012

NXP has just released its new PMPB40SNA, a 60 V, 40 mΩ N-channel automotive MOSFET in a compact 2 x 2 mm DFN2020MD-6 (SOT1220) package. The DFN2020MD-6 is an industry first, featuring 100% wettable and therefore solderable flanks (side pads). This makes soldering and inspection much easier and is aligned with the automotive optical solder inspection requirements! It is the perfect space-saving solution, about a factor 7 smaller compared to SO-8 and at the same time, delivers robust automotive qualified high performance.

PMPB40SNA is one of 80 recently released MOSFETs in leadless 2 x 2 mm single, dual and 1 x 0.6 mm single DFN packages. The portfolio contains P- and N-Channel types from 12 to 60 V with very low RDSON values, automotive qualified and ESD protected types. Learn more and order your samples today!

Download datasheet

PMPB40SNA 60 V, 40mΩ, N-channel automotive MOSFET

Features and benefits

  • 60 V, 40 mΩ single N-channel Trench MOSFET
  • Small and leadless ultra thin SMD plastic package DFN2020MD-6: 2 x 2 x 0.65 mm
  • Exposed drain pad for excellent thermal conduction leading to a power dissipation of 1.5 W
  • Tin-plated, 100% "wettable flanks" for optical solder inspection
  • AEC-Q101 qualified

Key applications

  • Relay driver
  • High-speed line driver
  • Low-side load switch
  • Switching circuits

Related links

How to search?