A family of small devices, the LD6805 low dropout (LDO) regulator series is optimized for portable applications with challenging space requirements. With a high power supply rejection ratio (PSRR) of 75 dB and a voltage drop of 250 mV at 150 mA current rating, it ensures long battery lifetime and superior operating stability. The devices are available in a DFN1010C-4 (SOT1194/HUSON4) package, only 1x1x0.55 mm in size. This package is also known as a ‘diamond’ package and facilitates optimal heat dissipation.
Perfect for analog and digital interfaces requiring lower than standard supply voltage in mobile appliances such as mobile phones, media players and ultrabooks.
Download datasheet
Key features and benefits

- High PSRR performance of 75 dB at 1 kHz
- Low output noise of only 40 µVRMS
- Low quiescent current: supply 35 µA, standby 0.1 µA
- Wide voltage range: Input 2.3 V to 5.5 V / Output 1.2 V to 3.6 V
- Integrated ESD protection of 6 kV Human Body Model
- Small, space saving package
Key applications
- Mobile phones
- Tablet PCs
- Digital still cameras
- Video cameras
- Game pads
- Notebooks, netbooks, ultrabooks
Related links
Product information page LD6805
DFN1010C-4 package information page
Leaflet NXP high PSRR low-dropout voltage regulator LD6805 (v.1.0)
Leaflet NXP高PSRR低ドロップアウトレギュレータLD6805シリーズ (v.1.0)
Leaflet Simplified Chinese: 恩智浦高电源抑制比低压差稳压器LD6805 (v.1.0)
News item about NXP’s standard and advanced linear portfolio





Follow us