High reliability Dual Power-SO8 for automotive applications

LFPAK56D takes the miniaturization initiative further by reducing the footprint size of the typical automotive electronics module. The migration from DPAK to LFPAK56 (Power-S08) now continues to LFPAK56D (Dual Power-S08). With LFPAK56D, designers can reduce the footprint size per MOSFET channel by 77% compared to DPAK and 56% compared to LFPAK56.
Key features
- Wire bond free – Cu clip design
- High ID max rating
- Low package resistance and inductance
- Low thermal resistance
- Cost effective solution
- Footprint compatible with other Power-S08 packages
- High current transient robustness
- 100% avalanche tested
- Automotive AEC-Q101 qualified to 175 °C
- Extensive product range
Target applications
- Engine and transmission controllers
- Braking solenoid and motor drives
- General-purpose automotive switching where space is at a premium
Dual N-channel MOSFETs in LFPAK56D (SOT1205)
| RDSon [max] @ 10 V [mΩ] | Body 5 x 4.8 x 1 mm with leads 5 x 6 x 1 mm | |||||
| Voltage grade | ||||||
| 30 V | 40 V | 60 V | 80 V | 100 V | ||
| 4.2 | BUK9K5R1-30E* | |||||
| 4.6 | BUK9K5R6-30E* | |||||
| 5.1 | BUK7K5R1-30E | |||||
| 5.6 | BUK7K5R6-30E | |||||
| 5.9 | BUK7K6R2-40E* | |||||
| 6.0 | BUK9K6R2-40E | |||||
| 6.1 | BUK9K6R8-40E* | |||||
| 6.8 | BUK7K6R8-40E | |||||
| 7.8 | BUK9K8R7-40E* | |||||
| 8.5 | BUK7K8R7-40E* | |||||
| 11 | BUK9K12-60E* | |||||
| 11 | BUK7K12-60E* | |||||
| 12 | BUK9K13-60E* | |||||
| 13 | BUK7K13-60E* | |||||
| 16 | BUK9K18-40E | |||||
| 16 | BUK9K17-60E* | |||||
| 17 | BUK7K17-60E* | |||||
| 17 | BUK7K18-40E* | |||||
| 18 | BUK9K19-80E* | |||||
| 18 | BUK7K19-80E* | |||||
| 20 | BUK9K21-80E* | |||||
| 20 | BUK7K21-80E* | |||||
| 23 | BUK9K25-40E* | |||||
| 25 | BUK7K25-40E | |||||
| 27 | BUK9K29-100E | |||||
| 27 | BUK9K29-80E* | |||||
| 28 | BUK7K29-100E* | |||||
| 28 | BUK7K29-80E* | |||||
| 31 | BUK7K32-100E* | |||||
| 32 | BUK9K35-60E | |||||
| 32 | BUK9K32-100E* | |||||
| 35 | BUK7K35-60E* | |||||
| 42 | BUK9K45-100E | |||||
| 44 | BUK7K45-100E* | |||||
| 49 | BUK9K52-60E | |||||
| 52 | BUK7K52-60E* | |||||
| 56 | BUK9K57-80E* | |||||
| 57 | BUK7K57-80E* | |||||
| 84 | BUK9K85-80E* | |||||
| 85 | BUK9K89-100E | |||||
| 86 | BUK7K85-80E* | |||||
| 88 | BUK7K89-100E* | |||||
| 134 | BUK7K134-100E* | |||||
| 139 | BUK9K134-100E* | |||||





Follow us