Reliable linear mode performance AND low RDS(on) efficiency in “hot-swap” and “soft-start” applications
| Non-stop applications | Non-stop equipment |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Mobile phones, ATMs, traffic signals, the internet – so much of our daily life is dependent on rack-based computers, communications and storage, that need to be maintained with the power on. NextPower Live MOSFETs are designed specifically for such applications:
- When a replacement board is plugged into a live system, it is important that the in-rush current is carefully controlled, to protect the components on the board and to ensure that other parts of the system do not experience any power disruption. MOSFETs with a strong linear mode performance and wide safe operating area (SOA) are required to manage this current effectively and reliably.
- Once the replacement board is safely installed, the MOSFET is turned fully ON. In this mode of operation, a low RDS(on) value is of primary importance, helping to keep temperatures down and system efficiency at a maximum.
Only NextPower Live MOSFETs offer reliable linear mode performance AND low RDS(on) efficiency.
| 30 V for 12 V supplies used in computing applications | 100 V for 48 V supplies used in telecomunications | |
|---|---|---|
| D2PAK (SOT404) | ||
| LFPAK56 (Power-SO8) | PSMN2R0-30YLE | PSMN013-100YSE |
| LFPAK33 | (specifically for PoE applications) | |
| Available Now | Available Now |
*"E" suffix indicates extra strength SOA capability*






Follow us