Smallest MOSFETs in 1 x 0.6 mm DFN package

June 25, 2012

NXP now offers one of the largest portfolios of MOSFETs with twelve new products in DFN1006B-3. The world’s smallest discrete transistor package, DFN1006B-3 is the perfect solution for today's space-constrained applications, delivering superior thermal performance combined with the ultimate in miniaturization. These news products are ideal for ultra-small load switches, power converters and charger switches in small, thin applications like smartphones and tablets where it's all about power density and efficiency.

With a portfolio of more than 60 MOSFETs in 2x2 mm and 1x0.6 mm DFN packages, NXP is one of the major players for MOSFETs addressing requirements for the lowest RDSon on the smallest footprint.

Download datasheets

Key features and benefits

  • Ultra-small leadless plastic package, only 0.37 mm high
  • Extremely low RDSon (down to 250 mOhm) reduces conduction losses, translating into lower power consumption and longer battery life
  • Exceptional thermal performance (comparable to 10 times larger SOT23 package)

Key applications

For portable and ultra portable applications:

  • Tablets, ultrabooks and notebook PCs
  • Cellular handsets incl. smartphones
  • Camcorders and digital still cameras
  • MP3 players
  • eReaders
  • Wireless inductive chargers

Related links

  • Ultra small leadless MOSFET campaign
  • Package Information page DFN1006B-3
  • News Item - NXP small-signal N-and P-channel low RDSon MOSFETs
  • 2N7002BKMB Product information page - 60 V, single N-channel Trench MOSFET
  • NX3008NBKMB Product information page - 30 V, single N-channel Trench MOSFET
  • NX3008PBKMB Product information page - 30 V, single P-channel Trench MOSFET
  • PMZB670UPE Product information page - 20 V, single P-channel Trench MOSFET
  • PMZB290UN Product information page - 20 V, single N-channel Trench MOSFET
  • PMZB290UNE Product information page - 20 V, single N-channel Trench MOSFET
  • PMZB370UNE Product information page - 30 V, single N-channel Trench MOSFET
  • BSS84AKMB Product information page – 50 V, single P-channel Trench MOSFET
  • PMZB420UN Product information page - 30 V, single N-channel Trench MOSFET

How to search?