First 45 V, 100 mA transistor in 1.0 x 1.0 mm DFN package

July 29, 2013

Our BC847QAPN is the first 45 V, 100 mA general purpose double NPN/PNP transistor in a leadless, ultra small DFN1010B-6 surface-mounted device (SMD) plastic package. It´s the first of 27 products in DFN1010 including single and double bipolar transistors as well as small-signal MOSFETs.

BC847QAPN offers a tremendous package size reduction while keeping the same power density compared to SOT363 or SOT666 packages. It reduces component count, and pick and place costs. Furthermore, it´s AEC-Q101 qualified and has a package height of only 0.37 mm.

More products in DFN1010 will be released shortly, including single transistors and MOSFETs in a leadless, ultra small DFN1010D-3 package with visible and solderable sidepads. This DFN1010 package will be the fourth package with visible and solderable sidepads within the NXP DFN package portfolio.

Download datasheet

Key features and benefits

  • Significant package size reduction while retaining same power density as SOT363 or SOT666
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified
  • Low package height of 0.37 mm

Key applications

  • General-purpose switching and amplification
  • Mobile applications
  • Automotive

Related links

How to search?

Already registered to MyNXP? or Register