NXP extends its range of FlatPower TVS diodes in industry's smallest package for the 600W class

June 24, 2010

New diodes achieve 600W peak pulse power rating in a 3.8 mm by 2.5 mm small package with a height of only 1 mm

NXP Semiconductors today announced the extension of its Transient Voltage Suppressor (TVS) diodes portfolio by 35 new products housed in its 2-lead FlatPower package SOD128 (3.8 x 2.5 x 1 mm). NXP is the first supplier to offer a 600W peak pulse power rating (10/1000μs) TVS diode in such a small plastic SMD package. Alternative 600W TVS products in the market are only available in much larger packages like SMA or SMB. The new SOD128 FlatPower package fits on a SMB footprint allowing a 1:1 replacement and enabling engineers to save space on the PCB while delivering optimum power performance.

The new TVS diodes are designed to protect sensitive components against transient voltages in various electronic applications such as power management units and telecommunication circuits. Qualified with the rigorous AEC-Q101 standard, the new FlatPower TVS devices can be used for all automotive and industrial applications. Due to the very low leakage current of only 1nA (typical), the new PTVS series reduces energy consumption and facilitates its use in battery powered mobile applications. The very low height and small outline dimensions save PCB space and allow further miniaturisation of circuit designs.

The new 600W product family PTVS*P1UP offers 35 stand-off voltages from 3.3V to 64V. It extends NXP’s 400W TVS product family PTVS*S1UR that is housed in the even smaller FlatPower package SOD123W with an outline of 2.6 x 1.7 x 1.0 mm.

SOD128 and SOD123W are free of halogens and antimony oxides and comply with non-flammability classification UL94 V-0 and RoHS standards.

Availability

NXP's new TVS diodes are released and ready for production. Samples are available immediately for design-in. Further information on the new PTVS series is available at http://www.nxp.com/pip/PTVSXP1UP_SER.html

About NXP Semiconductors

NXP Semiconductors provides High Performance Mixed Signal and Standard Product solutions that leverage its leading RF, Analog, Power Management, Interface, Security and Digital Processing expertise. These innovations are used in a wide range of automotive, identification, wireless infrastructure, lighting, industrial, mobile, consumer and computing applications. Headquartered in Europe, the company has approximately 28,000 employees working in more than 25 countries and posted sales of USD 3.8 billion in 2009.

How to search?