NXP Unveils LPC11A00 Microcontrollers with Flexible Analog Subsystem

March 27, 2012

New NXP Cortex-M0 microcontroller features Undervoltage Lockout (UVLO) for power control and power monitoring applications

Eindhoven, Netherlands and San Jose, California, March 27, 2012 – NXP Semiconductors N.V. (NASDAQ: NXPI) today announced the LPC11A00 microcontroller series featuring a fully interconnected and flexible analog subsystem, based on the ARM® Cortex™-M0 processor. Combining 50-MHz CPU performance with advanced analog features including Undervoltage Lockout (UVLO) in a 2.5 x 2.5-mm WLCSP package, the LPC11A00 is an ideal replacement for 8/16-bit microcontrollers in a variety of power management applications, which present significant challenges in terms of overall system performance, space constraints, and harsh environments. Fully integrated with an on-chip temperature sensor and up to 4 KB of EEPROM, the LPC11A00 microcontroller is well-suited for uninterrupted power supplies (UPS), power inverters, intelligent battery chargers, power factor correction, sensors, lighting, and power-conversion applications.

“The introduction of the LPC11A00 series shows our continued commitment to push the limits for flexible analog integration,” said Jan Jaap Bezemer, director of marketing, microcontroller business line, NXP Semiconductors. “NXP offers the most comprehensive Cortex-M0 microcontroller portfolio in the industry, supporting analog, USB, CAN, segment LCD, and dual-supply solutions.”

The integrated UVLO feature eliminates the need for external components and allows the microcontroller to remain in a safe system state whenever the supply voltage level is below the minimum valid operating level of 2.4V. This feature supports various kinds of power supply ramps including cold power-up, power droop, and power-down ramps, making the LPC11A00 extremely useful in power control and monitoring applications.

“Vicor’s V•I Chips have set standards for power density, efficiency and speed,” said Dave Brush, director of strategic sourcing, Vicor. “The LPC11A00 allowed us to easily migrate from our previous 8-bit solution while adding more performance, lowering power consumption and reducing board space. Its UVLO functionality enabled us to provide the robust start-up that our customers demand, making the LPC11A00 the ideal microcontroller for our applications.”

Flexible Analog Subsystem Featuring UVLO

The analog subsystem in the LPC11A00 microcontroller includes UVLO protection against power-supply drops below 2.4V; on-chip comparator with programmable voltage reference; 10-bit ADC with input multiplexing among 8 pins; 10-bit DAC with flexible conversion triggering; an integrated temperature sensor; and a highly accurate 0.9 voltage reference which can be used for internal ADC calibration. By providing seamless integration of the various analog blocks, the LPC11A00 allows system designers to off-load critical tasks from the CPU.

The interconnected subsystem offers flexible operation allowing the comparator to trigger ADC and DAC operations while taking timestamps from a 32-bit or a 16-bit timer. Conversely, these analog operations can also be triggered by the timers. For efficient system monitoring, the comparator and the timers can be further configured to make time measurements of fluctuating analog signals.

Wafer-Level Chip Scale Package (WLCSP)

Ideal for small form factor power applications, the 20-pin WLCSP 2.5 x 2.5-mm package enables debugging/programming via the I2C-bus – a unique feature which minimizes the number of pins for system integration while simplifying board layout. On-chip ROM-based routines for the I2C interface enable seamless integration via an easy-to-use API-driven interface. The LPC11A00 WLCSP20 pin-out offers two memory configurations (16 KB and 32 KB) with up to 4 KB EEPROM, while supporting all peripherals including USART, SSP and 18 GPIOs.

Key Features of the LPC11A00 Series

  • Speeds of up to 50 MHz
  • Up to 32 KB Flash, 8 KB SRAM, 4 KB EEPROM
  • Includes ROM-based 32-bit integer division and I2C-bus driver routines
  • Up to 16 pins configurable with a digital input glitch filter for removing glitches with widths of 10 ns or less; two pins configurable for 50 ns glitch filters
  • USART, 1-2 SSP, I2C (Fm+) as serial peripherals
  • Two 16-bit and two 32-bit timers with PWM/Match/Capture
  • 12 MHz internal RC oscillator with 1 percent accuracy over temperature and voltage
  • Programmable Windowed Watchdog Timer (WWDT) with a dedicated, internal low-power Watchdog Oscillator (WDOsc)
  • Power-On-Reset (POR); multi-level Brown-Out-Detect (BOD); Phase-Locked Loop (PLL)
  • Up to 42 General Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors, repeater mode, and open-drain mode

Pricing and Availability

NXP is showcasing the LPC11A00 this week at ESC Silicon Valley 2012, a DESIGN West Summit, in booth 1308. The LPC11A00 series is currently sampling to lead customers and will be available for volume production in early Q2 2012. The NXP LPC11A00 will be one of the Cortex-M0 microcontrollers covered under NXP’s new Product Longevity Program for microcontrollers, which was also announced today.

In addition to the WLCSP, the LPC11A00 will also be available in the 33-pin HVQFN and 48-pin LQFP packages. Recommended distribution unit pricing for LPC11A11FHN33/001 in 10,000 piece quantities for the HVQFN33 package is at US $1.28 with 8 KB Flash, 2 KB SRAM and 512 B EEPROM. Further information is available at: http://www.nxp.com/products/microcontrollers/cortex_m0/lpc11a00/

About NXP Semiconductors

NXP Semiconductors N.V. (NASDAQ: NXPI) provides High Performance Mixed Signal and Standard Product solutions that leverage its leading RF, Analog, Power Management, Interface, Security and Digital Processing expertise. These innovations are used in a wide range of automotive, identification, wireless infrastructure, lighting, industrial, mobile, consumer and computing applications. A global semiconductor company with operations in more than 25 countries, NXP posted revenue of $4.2 billion in 2011. Additional information can be found by visiting www.nxp.com.

How to search?